Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Process Scanners Wall-Mount 4- and 7-Zone, IP65 Enclosure

Process Scanners Wall-Mount 4- and 7-Zone

$1,392.86

Item# DPS3307TC-3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,392.86
5-9 $1,323.22
10-24 $1,253.57
25-49 $1,183.93
50-99 $1,114.29
100+ $1,044.65

In stock

Lead Time (If not in stock): 4 weeks
Process Scanners Wall-Mount 4- and 7-Zone DPS3307TC-3 DPS3307TC-3
  • Selectable Temperature Units—°C or °F
  • Process Readings in Engineering Units
  • Fully Programmable via Front Keys
  • Programmable Automatic Scanning

DPS3307TC-3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Specifications Input Type
Retransmission/Analog Output
RTD Types Supported
Number of Inputs
Display Color
Number of Display Digits
Display Type
Form Factor
Number of Relays
Supply Voltage
Display Digit Height
Resolution
Option
Zone
Input Range


Housed in a wall-mount, watertight plastic enclosure, the DPS3300 Series scanners offer highly functional multichannel scanning with a number of very useful features. Tasks that formerly required multiple monitors can now be accomplished by using a single unit. Signals from 7 different transducers are carried into conveniently located screw terminals that are accessed through a sealed plastic cover. The unit automatically scans each channel, displaying the channel number and its process reading.

Signals from thermocouples, RTDs, and thermistors are linearized and can be displayed in °C or °F. Current, voltage, and millivolt signals are easily scaled for indicating the process in specified engineering units. Up to 7 different processes can be displayed on a single scanner, and each channel can be assigned a 3-digit, alphanumeric engineering unit (psi, ft, etc.). Channels are sequentially displayed for a programmed length of time; with the hold feature, the display can be held indefinitely on any one channel.

The DPS3300 has multiple display modes and can be programmed to scan all channels, display the channel with the highest or lowest reading, process deviation from a pre-programmed setpoint, and display differentials between channels. The DPS3300 can also run merely as a timer.

Additional features include min/max readings and rate of change for all channels (from a pre-programmed setpoint). A control relay or open-collector output for each channel is available as an option. A built-in buzzer (available with output option) sounds an alarm whenever a limit is reached. Visual indication of relay output status is given by LEDs.

SPECIFICATIONS
Input Types: J, K, T, E, R, S, B, Pt100 RTD and thermistor [2252 ? @ 25°C (77°F)], 4 to 20 mA, 0 to 100 mV, 0 to 5 Vdc, 0 to 10 Vdc
Cold-Junction Compensation Error: ±1°C max [10 to 40°C (50 to 104°F)]
Open Thermocouple Indication: "HELP" displayed.
Custom Inputs Available: Consult Engineering
Scan Rate: Fixed-2 channels per second
Display Time: Programmable from 1 to 999 seconds
Reliability/Accuracy:
    Calibration: NIST traceable (temperature)
    Resolution: 1°C or F
    Thermistor: 0.1°C/0.2°F
    Process: 9999, 999.9, 99.99, 9.999
    Selectable Temperature Units: Celsius or Fahrenheit
Analog-to-Digital Conversion: 20,000 count A/D converter; dual-slope integrating converter
Conversion Rate: 7 conversions per second (typical)
Display: Red 7-segment LED display, 7 digits, 20 mm (0.8") high; negative polarity indication
    Over-Range Indication: "HELP"
    Display Test: Briefly indicates 8.8.8.8.8.8.8 on power-up
Elapsed Time: Displayed in hours, minutes and seconds
    Format: HH.MM.SS
Power Options: 120 Vac -60 Hz (standard) 220 Vac-50 Hz (optional) 8 to 15 Vdc @ 900 mA (optional
Relay/Open-Collector Output (Optional):
    Relays: SPST, 1 A @ 28 Vdc or 0.5 A @ 120 Vac
Open Collector Output: 50 mA max (internal 5 Vdc source)
Dimensions/Enclosure:
    Case: 192 W x 160 H x 103 mm D (7.55 x 6.29 x 4.05")
    Material: Polystyrene with crystal-clear polycarbonate lid
Ingress Protection: Up to IP65 (DIN standard)
Weight: 1.4 kg (3 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration