Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

1/4 DIN 10-Channel Automatic Temperature Scanner

Warranty
  • RoHS Icon
  • CE Approved

$604.80

Item# DP1001AM

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $604.80
5-9 $574.56
10-24 $544.32
25-49 $514.08
50-99 $483.84
100+ $453.60

In stock

Lead Time (If not in stock): 4 weeks
1/4 DIN 10-Channel Automatic Temperature Scanner DP1001AM DP1001AM
  • Large Backlight Dual LCD
  • J, K, T, E Thermocouple Inputs
  • Latching High/Low Limit Alarms
  • 5 Amp Relay Output

DP1001AM Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Display Size
Thermocouple Type
Specifications Input Type
Number of Inputs
Number of Display Digits
Communications Protocol
Display Type
Form Factor
Number of Relays
Supply Voltage
Resolution
Input Range


The DP1001AM microprocessor-based 10-channel scanner accepts the same thermocouple input type for each input. Each channel can be manually or automatically scanned and active zones are displayed. Instrument is programmable for J, K, T or E thermocouple input types, degrees °C or °F, and scan rate between 2 to 60 seconds. Each channel has individual, independent and programmable alarm setpoints with alarm indicator. Memory and setpoints are retained when power is off.

The RS232 communications (2 wire configuration, Transmit/Ground) can monitor up to ten channels and software is included with every unit. A single output latching form C relay is provided to activate for an alarm condition on any zone. The instrument shows alarm condition for each channel on front display. The alarms are latching and are reset manually from the front panel.
SPECIFICATIONS
Thermocouple Temperature Ranges:
   Type J: -50 to 1000°C (-58 to 1832°F)
 Type K: -50 to 1370°C (-58 to 2498°F)
 Type T: -120 to 400°C (-184 to 752°F)
 Type E: -50 to 759°C (-58 to 1382°F)
Input: Type J, K, T or E thermocouple
Output: 5 A SPDT relay @ 250 Vac resistive
RS232: Transmit Only, 2 wire configuration, Tansmit & Ground connections, One way communications only
Alarm Type: Hi/Lo, latching, manual reset
Power Requirements: 9 Vdc, 200 mA (115 Vac adaptor included)
Power Consumption: 1.8 watts
Accuracy: ±0.15% of reading, ±1°C (±1.8°F)
Display: LCD, backlight, PV, SV and status indicators, 4-digit, PV 1.4 cm (0.56")
Resolution: 0.1 (< 1000), 1 (> 1000)
Memory Backup: Nonvolatile memory Ambient Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: 0 to 50°C (32 to 122°F)
Weight: 374 g (12 oz)
Dimensions: 89 H x 83 W x 95 mm D (3.50 x 3.27 x 3.75")
Panel Cutout: 92 x 92 mm (3.622 x 3.622")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the recommended calibration/maintenance frequency for Item Item# DP1001AM?

Asked by: Jess V
Thank you for connecting with OMEGA. Recommended maintenance should be performed annually on a continuous basis. This will ensure maximum shelf life of the unit
Answered by: Application Engineer RD
Date published: 2022-01-26

Is there a way to change the alarm relay from latched to momentary?

Asked by: MH3050
Hi MH3050 Thank you for the request. DP1001AM has latching alarms only. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-03-24

Can a delay be put on an output? I need it to turn the output on for maintained temperature not spikes.

Asked by: Jimmie
Hi Jimmie Thank you for the inquiry. This unit does not have delay function. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-02-03

Can I calibrate the DP1001AM?

Asked by: Mello
Thank you for your question. You cannot calibrate this unit in the field. Our 10 channel temperature scanner has an automatic calibration system internally, this is done by the microprocessor master control board. If the unit is not reading accurately then you need to contact our customer care team.
Answered by: Application Engineer
Date published: 2019-06-26

Alarm Type: Hi/Lo, what does this mean? High and Low window, band? Manual doesn't explain the setup? Thank you

Asked by: Dreamcatcher
Thank you for your inquiry! This simply means that each channel has the option for a high or low alarm which will trigger when that high or low value is exceeded by the process value.
Answered by: Application Engineer JM
Date published: 2021-04-01

I noticed a CJC (assuming that stands for Cold Junction Compensation) terminal on the back of the unit in the pinout diagram in the manual, but your manual doesn't mention it at all. could you expand on its setup/use(s).

Asked by: Sr Eng Lab Tech JW
Thank you for the inquiry. The CJC temperature sensor is located in the area of the copper wire to thermocouple terminations. The sensor output is used to determine the compensation needed to offset the electric potential generated at the copper wire to thermocouple termination. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-09-16

Is there a CAD step file for this module? If not how about a 2D drawing with the overall dimensions?

Asked by: FrankJ
Thank you for your inquiry. Unfortunately, we do not have a CAD, Step File or 2-dimensional drawing available for this product. Dimensions: 89 H x 83 W x 95 mm D (3.50 x 3.27 x 3.75&quot;) ; Panel Cutout: 92 x 92 mm (3.622 x 3.622&quot;)
Answered by: Application Engineer CB
Date published: 2022-08-04

Do you have mounting instruction? I can't find it the manual. What are the options that could be mount? Any accessory need?

Asked by: DanLe
Thank you for your inquiry. This instrument is a panel mount design for a standard 1/4 DIN panel opening (Panel Cutout: 92 x 92 mm (3.622 x 3.622 in), mounting hardware is included.
Answered by: Application Engineer JB
Date published: 2021-12-16
  • y_2024, m_12, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_DP1001AM, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
Accessories (Field installable)
Noise Suppression RC snubber (2 leads), 110 to 230 Vac
$49.88
133 In Stock
en-US
en
Save Configuration