Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact Temperature Controllers for Lab Heaters

Item# CBC991-250

Compact Temperature Controllers for Lab Heaters CBC991-250 CBC991-250
  • Rugged Cast Aluminum Case (for CPP and CBC Series)
  • Simple One-Control Adjustment (for CPP and CBC Series)
  • Ready to Use No Wiring Necessary - Just Plug In (for CPP and CBC Series)
  • Automatic Control (for CBC Series)


The OMEGALUX™ percentage controller is a manually adjustable control which provides variable selection of average heater power. The controller varies the proportion of “off” and “on” time of the heater. Thermal characteristics of the heated item will determine the setting of the manually adjustable controller knob. The controller does not use a temperature sensor therefore, operation requires occasional supervision under changing load conditions.

Applications
OMEGALUX™ percentage controllers are designed for indoor use to control the temperature of small tanks, laboratory heaters, pipes, and drums in which the control of average power is desired and precise control is not required.

CBC controllers are designed for indoor use to control the temperature of small tanks, drums, pipes or other applications requiring automatic temperature control.

The OMEGALUX™ Series CBC controller utilizes a bulb and capillary type sensor to control a single pole, single throw switch. Once the temperature is set, it is automatically maintained by the controller. The control is housed in a rugged cast aluminum enclosure and has an easy-to-read dial. No wiring is required, as the heater is plugged into the control unit.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration