Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Mountable Universal Input Ramp and Soak PID Controller

DIN Rail Mountable Universal Temperature Process Controller

Item# CN245-R1-R2-F3-C4

DIN Rail Mountable Universal Temperature Process Controller CN245-R1-R2-F3-C4 CN245-R1-R2-F3-C4
  • The CN245-Series has been discontinued. For a possible alternate, please see CN401-11445-C4 A DIN Rail mountable replacement controller will be available in Q4 2021.
  • DIN Rail Mountable
  • Dual Display
  • Type J, K, R and S Thermocouple Inputs
  • Process Inputs
  • RTD and Thermistor Inputs
  • Alarm Functions
  • On/Off or PID control
  • 3 Step Ramp Soak Feature
  • Autotune
  • Digital Input
  • Heater Loop Break Alarm
  • 24 to 230 Vac/Vdc
  • Password Protection
  • RS485 Standard
  • Optional Software with Configuration Module


Description

Monitor and control temperature orprocess applications with precisionusing the CN245 Series DIN railmountable controllers. The CN245Series provides dual LED displaysfor local indication of processvalue and setpoint value. Controlmethods include on/off, PID,auto-tune and manual-tune.Controller includes a 3 setpointramp/soak control feature, alarmfunctions, RS485 communicationsand heater loop break alarm.Beside operation as multi-setpointPID controller, the unit can beideally used as signal converterthanks to a universal input(selectable by parameter for upto 18 different signals) and theanalog output which is galvanicallyisolated and programmable forrescalable retransmission ofprocess/setpoint value.An optional software packageCN-SW-HW-KIT includes cableand configuration module for quickconfiguration of units, as well ascopying configuration parametersfrom one unit to another. Theconfiguration module can alsobe purchased separately andwith a built-in battery feature,configuration settings can bedownloaded and copied to modulewithout power applied to controller.Module can then be plugged intoa new unit without power appliedand the configuration setting canbe transferred for easy set up formultiple units.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
cable and configuration module kit
$284.50
1 In Stock
memory plug in module
$133.31
9 In Stock
35 mm DIN rail, 1 m (3.3') length
$18.73
21 In Stock
35 mm (1.4') DIN rail, 2 m (6.6') length
$35.27
29 In Stock
Noise Suppression RC snubber (2 leads), 110 to 230 Vac
$49.88
133 In Stock
en-US
en
Save Configuration