Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/32 DIN High Accuracy Strain Process Controllers and Meters

i-Series 1/32 DIN Programmable Strain/Process PID Controllers and Meters with RS-232 & RS-485 Communications Featuring a Totally Programmable Color Display

Item# CNIS3222-C24

i-Series 1/32 DIN Programmable Strain/Process PID Controllers and Meters with RS-232 & RS-485 Communications Featuring a Totally Programmable Color Display CNIS3222-C24 CNIS3222-C24
  • High Quality
  • FREE 5-Year Warranty
  • High Accuracy 0.03% Rdg
  • User Friendly, Simple to Configure


  • Analog Voltage Input Ranges 0-100 mV
    0-100 mV
  • Communication Protocols (Sku Variant) Optional RS232 and RS485
    Optional RS232 and RS485
  • Analog Current Input Ranges 0 to 20 mA
    0 to 20 mA
  • Analog Input Accuracy 0.03% Reading
    0.03% Reading
  • Display Digit Height 10.2 mm
    10.2 mm
  • Measurement Type Process
    Process
  • Supply Frequency 50/60 Hz
    50/60 Hz
  • Sampling Rate 3 samples per second
    3 samples per second

Description

*For our newest line of controllers with Modbus connectivity, expanded ramp and soak programs, universal inputs, and simple PC programming, visit our CNPT_SERIES CNPT Series.*

The iS32 series of meter/controllers can measure a wide variety of DC voltage and current outputs for all common load cells, pressure transducers, and most any strain gauge type of transducer. It is the first instrument of its kind, offering a wealth of powerful features and performance in an amazingly compact 1/32 DIN package. The iS32 handles input ranges of 0-100 mV, 0-1 V, 0-10 V, 0-20 mA (4-20 mA). The iS32 is easy to configure and scale to virtually any engineering units using the push buttons on the front panel, or using personal computer with the optional serial communications and free configuration software. The serial communications option includes both RS-232 and RS-485 on one instrument, and the straightforward OMEGA ASCII communications protocol. If Modbus is required, we recommend our latest Platinum controllers - CNPT_SERIES CNPT Series.The iS32 includes built-in excitation for transducers, selectable as 10 V at 100 mA or 5 V at 60 mA. The iS32 features a choice of two optional outputs: Form C SPDT (single pole double throw) mechanical relays, solid state relays, DC pulse, and programmable analog output selectable for either a control function or retransmission of the process value. The iS32 features the iSeries totally programmable color display that can change colors between Green, Amber, and Red at any setpoint or alarm point.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration