Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Temperature Limit Controller with Audible Buzzer and 15 Amp Relay

Limit Controller with Audible Buzzer

$177.76

Item# CN701

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $177.76
10-24 $168.87
25-49 $159.98
50-99 $151.10
100-499 $142.21
500+ $133.32

In stock

Lead Time (If not in stock): 34 weeks
Limit Controller with Audible Buzzer CN701 CN701

This product series currently has an extended lead time. For a potential replacement, please see the CN4000-Series or CNPT-Series

  • Bright Red 3-Digit LED Display
  • J, K or S Thermocouple Inputs
  • High or Low Limit
  • 15 A Relay Output

CN701 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage Type
Additional Feature
Measurement Type
Control Outputs
Form Factor
Number of Inputs
Input Type
Display Type
Output Type


The CN700 Series thermocouple FM approved high limit controllers provide audible alarm status along with a robust 15 amp relay output. Unit allows the user to easily select automatic or manual reset along with 10 other parameters. The CN700 series has a built in reset button on the front panel or can accept an external reset. The ease of programming and low price make the CN700 series the best value limit control on the market.

SPECIFICATIONS
Temperature Range:
    T/C Type J: 0 to 700°C (32 to 999°F)
    T/C Type K or S: 0 to 999°C (32 to 999°F)
Input: Type J, K or S thermocouple
Output: 15 A SPDT relay @ 250 Vac resistive
Horsepower Rating (HP): ¾ HP
Control Type: ON/OFF manual/ automatic reset
Power Requirements: 110 Vac, 230 Vac, 12 or 24 Vac/Vdc (depending on model)
Power Consumption: 4 VA
Accuracy: ±1% FS
Display: 3-digit, red, 12.7 mm (½') digits, plus sign
Display Update Rate: 16 seconds
Resolution:
Memory Backup: Nonvolatile memory
Ambient Operating Temperature: -10 to 55°C (14 to 131°F)
Storage Temperature: -20 to 80°C (-4 to 176°F)
Weight: 65 g (2.3 oz)
Panel Cutout: 71 x 29 mm (2.80 x 1.14')
Front Panel Rating: IP64
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

If the unit is powered through a circuit, and the relay activates an EMO switch that powers down the same circuit, is the circuit going to be stuck open?

Asked by: Student17
Thank you for your inquiry. The controller relay output will only keep its alarm-state when powered-on and the alarm set point is reached or exceeded.
Answered by: Application Engineer CB
Date published: 2024-05-17

What is wired into pins 3&4 (Input)? Is this simply a relay contact to kill the power to my process?

Asked by: Charles1013
Thank you for your inquiry. These input terminal are used for an external reset switch for the alarm condition.
Answered by: Application Engineer CB
Date published: 2023-05-25

Does the CN700 110 VAC models support power line frequency up to 400 Hz?

Asked by: Brando
Hi Brando, CN700 series does not include a version rated for 400 Hz power source. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-07-05

the NC relay output measured closed for continuity with no power applied -- as soon as i applied 120v to power supply connections the NC went open?

Asked by: dan o
Thank you for your inquiry. These are programmable controllers which have the relay switch states based on the conditions that the user selects in the programming.
Answered by: Application Engineer CB
Date published: 2023-09-14

I'd like to mount this in a small, portable plastic or metal box. Can you suggest, or have available such an enclosure?

Asked by: goldbach1
Hi Goldbach1, Thank you for the inquiry. Unfortunately we do not offer small enclosure for this model. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-01-11
  • y_2025, m_1, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_CN701, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
Accessories
Noise Suppression RC snubber (2 leads), 110 to 230 Vac
$52.00
73 In Stock

Related Categories

en-US
en
Save Configuration