Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Relative Humidity Controller for Enclosures

Relative Humitity Controller for Enclosures

$149.11

Item# MFR0122

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $149.11
5-9 $141.65
10-24 $138.67
25-49 $132.71
50-99 $129.73
100+ $126.74

In stock

Lead Time (If not in stock): 17 weeks
Relative Humitity Controller for Enclosures MFR0122 MFR0122
  • Adjustable Relative Humidity Range
  • High Switching Capacity
  • DIN Rail Mountable

MFR0122 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Switch Rating and Type
Features
Switching Voltage Range
Maximum Switching Voltage


Description

The MFR012 is designed to control therelative air humidity inside of enclosures.When connected to an enclosure heater,(de-humidifier), it will turn the heater on atthe set humidity level in order to raise thedew point. This helps prevent damage andmalfunction of electronic componentscaused by condensation and corrosion. TheMFR012 can also be used to control coolingfans, warning lights or other devices.

SPECIFICATIONS
Adjustment Range: 35 to 95% (±3.0%) relative humidity Switching Difference (Hysteresis): Approx. 4% RH @ 50% relative humidity
Permissible Air Velocity: 50 ft/sec (15 m/s)
Maximum Switching Voltage: 250 Vac
Attention: 250 V should only be switched in a non-condensing environment
Contact Type: Change-over contact
Contact Resistance: <10 mΩ
Service Life: 100,000 cycles
Minimum Switching Capacity: 100 mA @ AC/DC 20 V
Maximum Switching Capacity: 5A @ AC 230V (resistive load), 1.0A @ AC 230V (inductive load at cos j = 0.8) DC 20W
EMI/EMC Compliance: EN 55014-1-2, EN 61000-3-2, EN 61000-3-3
Connection: 3-pole terminal, 3 x AWG 14 max [2.5 mm2 (0.1 in2)]
Mounting: Clip for 35mm (1.4") DIN rail (EN 50022)
Dimensions: 67H x 50W x 38 mmD (2.64 x 1.97 x 1.5")
Housing: Clip for 35mm DIN rail (EN 50022)
Weight: 60g (2oz)
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 80°C (-4 to 176°F)
Protection Type: NEMA 2 (IP20)
Application Examples:
   • Electrical and Electronic Enclosures
   • Telecommunication Systems
   • Display Panels
   • Ticket Dispensers
   • Automatic Teller Machines (ATM’s)
   • Access and Parking Control Systems
Note: The critical relative humidity for most components is 65%. Above 65% RH, condensation can cause malfunction of electronic equipment. Long-term, this can lead to corrosion and permanent damage of electronic components and systems.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Will the MFR0122 work to de-humidify ( turn on a make up air unit ) a wand-wash car wash bay? Do the contacts close on humidity rise? and switch on 24VAC?

Asked by: Humidor
Thank you for your inquiry. This product is designed to be installed in an enclosure to monitor the relative air humidity and control an electric heater to dehumidify the air within enclosure. It cannot be installed outdoors or in a location with direct exposure to water.
Answered by: Application Engineer JB
Date published: 2019-11-19
  • y_2025, m_1, d_7, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_MFR0122, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration