Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Integral Or Remote Mount Conductivity/Resistivity Transmitters

$585.84

Item# CDTX-2850-IM

In stock

Lead Time (If not in stock): 10 weeks
Integral Or Remote Mount Conductivity/Resistivity Transmitters CDTX-2850-IM CDTX-2850-IM
  • Compact Design
  • Two-Wire 4 to 20 mA Output
  • Automatic Test Solution Recognition
  • Applications

CDTX-2850-IM Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Measurement Type
Range
Supply Power
Output Type


Electronics are available in various configurations for maximum installation flexibility. The universal-mount version is for pipe, wall, or tank mounting and uses the CDCE-90 Series conductivity/ resistivity sensor (sold separately). It is also available as a combined integral system configuration for in-line mounting and includes a conductivity electrode in a choice of 0.01, 0.1, 1.0, 10.0 or 20.0 cm–1 cell constants. The CDTX-2850 is ideal for applications with a conductivity range of 0.055 to 400,000 ?S or a resistivity range of 18.2 M? to 10 k?. All CDTX-2850 units are built with NEMA 4X (IP65) enclosures which allow output wiring connections with long cable runs of up to 305 m (1000 feet). The two-wire 4 to 20 mA output has eight 4 to 20 mA output ranges for each electrode cell constant. Each range can be inverted and is field selectable. Standard calibration automatically recognizes conductivity test solution values for simple field calibration. A certification tool is available for validation of the sensor electronics according to USP requirements.

Specifications
Materials
NPT Mount: Junction box for integral mount PBT
Universal/Remote Mount: PBT, PVDF
Automatic Solution Recognition: Conductivity values 146.93 µS, 1408.8 µS, 12856 µS [@25°C (77°F)] (test solutions per ASTM D1125-95) 10 µS, 100 µS, 200 µS, 500 µS, 1000 µS, 5000 µS, 10,000 µS, 50,000 µS, 100,000 µS [@ 25°C (77°F)] (Standard test solutions)
Electrical
Power: 12 to 24 Vdc ±10%, regulated for 4 to 20 mA output (typically called “loop powered”)
Accuracy Conductivity: ±2% of reading
Resolution Conductivity: 0.1% of reading
Temperature (For Compensation Only): <0.2°C/°F
Update Rate Single Channel Models: <600 ms
Dual Channel Models: <1200 ms
Maximum Temperature/Pressure Rating
    Operating Temperature: -10 to 85°C (14 to 185°F)
    Storage Temperature: -20 to 85°C (-4 to 185°F)
    Relative Humidity: 0 to 95%, non-condensing
Enclosure: NEMA 4X (IP65)
Current Output
Field-Selectable Ranges
    Factory Set Span 4 to 20 mA:
    0.01 Cell: = 0 to 100 µS (Integral mount only)
    0.10 Cell: = 0 to 1000 µS
    1.0 Cell: = 0 to 10,000 µS
    10.0 Cell: = 0 to 200,000 µS
    20.0 Cell: (CDCE-90-20B, not for integral mount) = 0 to 400,000 µS
Maximum Loop Resistance: 50? at 12 Vdc, 325O at 18 Vdc, 600O at 24 Vdc
Accuracy: ±2% of output span
Resolution: 7 µA
Update Rate: <600 ms
Error Indication: 22 mA
Pure water compensation when using 0.01-cm cell and raw conductivity value <0.5 µS, the CDTX-2850 auto-switches to compensate for non-linear temperature effects found in this low conductivity (high resistivity) range.
Shipping Weight
    NPT Mount Junction Box: 1.75 lb (0.75 kg)
    Universal Mount: 1.75 lb (0.75 kg)
Standards and Approvals: Manufactured under ISO 9001 for quality and ISO 14001 for environmental management
loading all models
loading all reviews
Rated 5 out of 5 by from Start Up Achieved Availability of this instrument helped our customer out of a situation that could have delayed start up. There was a hiccup due to delivery, but all things considered, we were able to assist our customer on a timely basis.
Date published: 2021-05-13
Rated 4 out of 5 by from Sensor Cap This is one of the few conductivity transmitters that I could find with transmitter and probe offered as one unit, AND as a blind configuration (no display.) I have used many of these on various projects, and the configuration jumpers on the transmitter board makes it easy to configure with different cell constants and ranges. The quarter-turn CAP (top cover) seems to fit a little loose... I have two units installed in an area where there is steam and constant light splashing, so I will see in time of the IP65 rating holds up.
Date published: 2020-06-18
  • y_2024, m_7, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_CDTX-2850-IM, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Can you confirm that the measurement/output for these sensors are microsiemens/centimeter (&mu;S/cm) and not microsiemens/meter (&mu;S/cm)?

Asked by: Automation Rob
The output range is microSiemens / centimeter (uS/cm). CDCE-90 sensors are sold separately.
Answered by: ASE HPO
Date published: 2020-04-10

Please, could you inform me if the &quot;Update Rate&quot; is the same as the &quot;Response Time&quot; of the sensor?

Asked by: DanPer
Thank you for your inquiry! The update rate will be the same as the response time for the CDTX-2851.
Answered by: Application Engineer JM
Date published: 2022-08-02
  • y_2024, m_7, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CDTX-2850-IM, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration