Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Dual Channel Conductivity/ResistivityController

$1,568.75

Item# CDCN-91AC

In stock

Lead Time (If not in stock): 8 weeks
Dual Channel Conductivity/ResistivityController CDCN-91AC CDCN-91AC
  • 2-Channel Input
  • Simultaneous Display
  • AC Line-Voltage or DC Powered
  • Display and/or Control: µS, mS, PPM or PPB (TDS), kohms, Mohms, % Rejection, Difference, Ratio, °C or °F

CDCN-91AC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Supply Power
Output Type
Features


The CDCN-91 series dual channel conductivity/resistivity controller is a two-channel input device equipped with three scalable 4 to 20 mA outputs and four programmable relays. A selector switch activates two open collector outputs in place of two of the relays for extraordinary output versatility. Dual input and advanced control capability, including percent rejection, difference and ratio calculations, together with the CDCE-91 series conductivity sensors listed below, form the perfect measurement and control system for water treatment applications and more. Two versions are available: one accepts AC line-voltage, the other low voltage DC for power. The four-button keypad arrangement with intuitive software design is user-friendly, and the NEMA-4X/IP65 integrity of the front panel can be extended to the entire enclosure by using the optional rear cover kit.

Specifications
General
Compatible Sensors: CDCE-90 series standard conductivity/resistivity sensors
Operating Range:
Conductivity:0.055 to 400,000 µS/cm
Resistivity: 10 K½/cm to 18.26 M½/cm (0.055 to 100 µS/cm)
TDS: 0.001 to 999999 ppm or ppb (display limit)
Temperature: PT1000: -25 to 120°C (-13 to 248°F)
Accuracy:
Conductivity/Resistivity: ±2% of reading
Temperature: ±0.5°C
Power Requirements: 3-8860-AC: 100 to 240 Vac ±10%, 50-60 Hz, 20 VA 3-8860: 11 to 24 Vdc ±10% reg., 0.5A max.
Display: Alphanumeric 2 x 16 LCD
Contrast: User selected, 5 levels
Update rate: 1.5 seconds
Current Outputs: (3 each) 4 to 20 mA, isolated, fully adjustable and reversible.
Max. Loop Impedance: 150ohm @ 12V, 450ohm @ 18 V, 750ohm @ 24 V
Update Rate: Approx. 100 mS
Accuracy: ±0.03 mA @ 25°C, 24 Vdc
Open Collector Outputs: (2 each) Isolated, 50 mA sink or source, 30 Vdc max. pull-up voltage.
Operational Settings: Hi, Lo, USP, Pulse, Off
Hysteresis: User adjustable Time Delay: 0 to 6400 seconds Maximum
Pulse Rate: 400 pulses/minute
Alarm Contacts: (up to 4 each) SPDT Relays
Maximum Voltage Ratings: 5A @ 30 Vdc or 5A @ 250 Vac
Enclosure:
Rating: NEMA-4X/IP65 front and back with optional NEMA-4X Rear Cover Kit
Materials: Case: PBT Window: Polyurethane-coated polycarbonate Keypad: Sealed 4-key silicone rubber
Weight: CDCN-91AC: Approx. 581 g (20.5 oz) CDCN-91: Approx. 544 g (19.2 oz)

Please download the full product specifications for additional technical information and a complete list of all models available.
See CDCE-90-001, CDCE-90-01, CDCE-90-1, CDCE-90-10, CDCE-90-20 for a complete list of available conductivity cells.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

how do you reset the passcode to access the calibration?

Asked by: theguy
Thank you for your inquiry. Press and hold ENTER key: • 2 seconds to select the CALIBRATE menu. • 5 seconds to select the OPTIONS menu The Key Code is UP-UP-UP-DOWN keys in sequence. • After entering the Key Code, the display will show the fi rst item in the selected menu.
Answered by: Application Engineer JC
Date published: 2023-08-02

which conductivity cells are included by default with unit?

Asked by: shouidar
Thanks for your question. It does not come include the conductivity cell. You need to buy the probe separably. Please see CDCE series.
Answered by: SAE HPO
Date published: 2019-08-09
  • y_2024, m_12, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CDCN-91AC, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
Conductivity Cells
$457.90
16 In Stock
Conductivity Cells
$483.63
5 In Stock
Conductivity Cells
$803.78
0 In Stock
Conductivity Cells
$483.63
0 In Stock
Accessories
NEMA-4X Rear Cover Kit
$76.40
0 In Stock
liquid-tight connector kit
$92.48
0 In Stock
450 MicroSiemens Standard Solution
$20.28
11 In Stock
mounting bracket
$63.45
0 In Stock
1500 ìS conductivity solution
$19.90
27 In Stock
– 4500 microSiemen Conductivity Standard, 1 QT
$19.90
28 In Stock

Related Categories

en-US
en
Save Configuration