Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Toroidal Conductivity Analyzer

Toroidal Conductivity or Concentration Analyzer
Warranty
  • CE Approved

$1,100.46

Item# CDCN442


Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
Toroidal Conductivity or Concentration Analyzer CDCN442 CDCN442
  • NEMA 4X (IP68) Case
  • 2 x 16 Digit LCD Readout
  • Assembly in 51 mm (2') Tube or Flat Surface or Panel 144 x 144 x 100 mm DIN (5.7 x 5.7 x 4')
  • Simple 3 Key Operation

CDCN442 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Supply Power
Output Type
Features


The CDCN442 toroidal conductivity system isdesigned for online monitoring of chemically aggressive process solutions, water applications that coat or foul traditional sensors, and plating bath operations in which high current densities are present. The sensor consists of 2 metallic ribbon coils that are fixed in place by the sensor jacket material. The drive coil is used to induce a current in the process solution. The second sensing coil is used to measure the current in the process solution; the magnitude of this current is proportional to the conductivity of the process solution. Toroidal sensors are available in polypropylene, and PEEK™ to ensure that sensor-wetted materials are chemically resistant to process chemicals. The sensor material is nonconductive, thereby isolating the sensor from electrical noise and ground loops that can influence the integrity of the measurement. This material also makes the sensor resistant to electrode coating, since most substances do not adhere to the sensor material. Sensors can be submersion mounted for easy installation in open tanks or pipe mounted in the optional 51 mm (2") tee fitting, which is keyed to the sensor for proper alignment. Tee fitting material is polypropylene. For larger pipe diameters, the sensor can be insertion mounted through a 11.2 NPT ball valve for easy retraction. The monitor comes with concentration/temperature tables for sodium hydroxide, potassium hydroxide, hydrochloric acid, nitric acid, and sulfuric acid. A configurable table allows the user to enter data points for a custom concentration curve. Typical applications include waste water treatment, power plants, thermo electric plants, pharmaceutical, photographic industries, soft drinks industries.

Element Range Element Range
HNO3 0 to 280 g/L H2SO4 940 to 998 g/L
HF 0 to 300 g/L H2CrO4 0 to 100 g/L
NaOH 0 to 150 g/L NaCl 0 to 260 g/L
NaOH 150 to 500 g/L K2CO3 0 to 315g/L
H2SO4 0 to 300 g/L Na2SO4 0 to 220 g/L
H2SO4 350 to 800 g/L HCl 200 to 350 g/L

SPECIFICATIONS
General
Construction Materials:
   Case: Aluminum (SAE323)
   Faceplate: ABS
   Anti-Corrosion Treatment: Finished with electrostatic epoxy paint
Power Consumption: 3.5 VA
Operation: 90-240 Vac 50/60Hz
Weight: 1.3 kg (2.8 lb)
Analyzer
Conductivity Range: 1 µS/cm to 1 S/cm
Resistivity Range: 10 M?/cm to infinity
Resolution: 0.1 or 0.01
Temperature Compensation: 0 to 100°C (32 to 212°F), Automatic or Manual
Operating Temperature: 5 to 40°C (41 to 104°F)
Cell Constants Offered: 0.01, 0.1, 1, 5 or 10 cm-1
Transmitter
Analog Output: 4 to 20 mA (2), recorder output
Impedance: 600 ?
Optical Galvanic Isolation: 2000 Vac
Controller
On/Off Alarm Outputs (2): NO (1A / 240 Vac)
Control Output (4 to 20mA): can be programmed as P + I + D Control
CDE-442
   Range: 1 mS to 1 S
   Body Material: PVDF
   Temperature: 0 to 130°C (32 to 266°F)
   Insertion length: 100 mm (3.93")
   Process Connection: ¾ NPT
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
10 µmho/cm conductivity solution, 1 quart
$80.99
15 In Stock

Related Categories

en-US
en
Save Configuration