Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Temperature, Relative Humidity Signal Conditioner with LCD

Humidity/Temperature Transmitter

$933.84

Item# HX402R

In stock

Lead Time (If not in stock): 9 weeks
Humidity/Temperature Transmitter HX402R HX402R
  • Single and Dual Output Models Available
  • Single Channel 4 - 20 mA Output for RH
  • Dual Channel 4 - 20 mA Outputs for RH and Temperature
  • Two Points Field Calibration

HX402R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Ranges
Additional Feature
Output Type
Display Type
Supply Voltage Type
Programability


The HX400 Series transmitters provide remote and on-site monitoring of relative humidity and temperature. Each parameter is transmitted as a 4 to 20 mA signal to remote receivers. The HX400 is a programmable 2-wire field mounted humidity/ temperature transmitter for use in environmental air monitoring and system. Its state-of the art design combines digital capacitor humidity/temperature chip and microprocessor-based linearization with temperature drift compensation technology offering proportional, linear, and highly accurate dual 4 to 20 mA output current in a variety of applications. The HX400 integrates functions of transmitter, indicator and alarm outputs in one unit. All directly measured and computed parameters are configured via front 3 pushbutton without personal computer involved. Dual 3-digit 7-segments LED display module indicates the values of the measured parameters in measuring mode or prompting the programming instructions during setup mode and calibration mode. The current output models enable placing of the transmitter at a remote location virtually any distance away from the measuring device. The HX400 models feature built-in dual displays that indicate both humidity and temperature simultaneously.

Specifications
Loop Power: 12 to 32 Vdc; dual 4 to 20 mA loop current; reverse polarity protected (Vloop = 24 Vdc, Tamb = 23 ±2°C, Rload = 250 Ω)
Dual Isolated Solid State Relay Output: For output #1 and output #2; 15 mA maximum, 40 Vdc maximum
Accuracy and Range of Output Current: ±0.02 mA; 4 to 20 mA (both channels)
Accuracy @ 23°C and Scaleable Measurement Range: Without field calibration
Relative Humidity (RH): ±2%; 10 to 90%
Temperature: ±0.5°C (0.9°F)
Dew Point: ±2°C (3.6°F)
Wet Bulb Temperature: ±2°C (3.6°F), -20 to 80°C (-4 to 176°F)
Repeatability of Relative Humidity and Temperature: ±1% RH, ±0.1°C
Display Resolution: 0.1% RH, 0.1°C (temperature < 100°C)
Response: 10 seconds (relative humidity); 30 seconds maximum (temperature)
Filtering Ability of Sensor Cap: Stainless steel wire mesh; 0.05 mm
Type of Fluid: Air and neutral gases
Configuration Operation: Front 3 pushbutton with dual high bright 3-digit LED module
Working Temperature:
Electronics Device: -20 to 70°C (-4 to 158°F)
Sensing Probe: -40 to 100°C (-40 to 212°F)
Dual Miniature Loop-Powered Indicators: Dual 3-digits LED (green for humidity; red for temperature)
Reading Rate: 1 update per second
Display Accuracy
Relative Humidity: ±2% RH
Temperature: ±0.5°C (1°F)
Display Resolution:
Relative Humidity: 0.1% RH
Temperature: 0.1°C (0.2°F)
Housing Material: POM (sensing probe); polycarbonate (electronics device)
Protection: NEMA 4 (IP65) (electronic device); IP40 (sensing probe)
Dimensions: 110 W x 80 L x 56 mm D (4.3 x 3.2 x 2.2")
Weight: 250 g (8.8 oz)
Probe Dimensions:
Wall Mount Unit: L = 73 mm (2.87"), D = 15.5 mm (0.61")
Remote Mount Unit: L = 100 mm (3.94"), D = 15.5 mm (0.61"), 100 cm (39.4") cable, 5.3 (0.21") diameter cable
Duct Mount Unit: L = 200 mm (7.87"), D = 15.5 mm (0.61")
loading all models
loading all reviews
Rated 5 out of 5 by from Great supplier Everything as expected, it comes fast and in excellent condition
Date published: 2023-09-01
  • y_2024, m_11, d_24, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HX402R, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration