Skip to search Skip to main content Skip to navigation

Alert: DywerOmega USA offices and shipping warehouses will be closed for the holiday 11/28/2024 and 11/29/2024.

We noticed you are from . Visit your local site for regional offers and live support.

Humidity/Temperature Transmitters

$300.67

Item# HX303AV

In stock

Lead Time (If not in stock): 4 weeks
Humidity/Temperature Transmitters HX303AV HX303AV
  • Fast, Stable and Accurate
  • Watertight Enclosure
  • Compact, Easy to Use
  • Excellent Long-Term Stability

HX303AV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Ranges
Output Type
Display Type
Supply Voltage Type


The HX300 Series Transmitter is designed for industrial environments requiring fast, stable and accurate measurements. It utilizes a highly stable thin film polymer capacitor to sense relative humidity, and a high accuracy thin film RTD to accurately sense temperature.

loading all models
loading all reviews
Rated 5 out of 5 by from Great Job Quick response and right product information's !!!
Date published: 2023-09-11
Rated 5 out of 5 by from Omega Retro Fit Humidity Probe Great experience with customer service. Was able to get a direct replacement probe.
Date published: 2023-08-30
Rated 3 out of 5 by from Very tight Output Termination. Wish the output terminal was inverted so there is more room to terminate wiring.
Date published: 2023-04-04
Rated 5 out of 5 by from Great product. Very easy to set up! Also very reliable. Will purchase again.
Date published: 2022-01-01
Rated 4 out of 5 by from Good product I have bought several of these units over the years and have always had good results With them.
Date published: 2018-04-29
  • y_2024, m_11, d_28, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_HX303AV, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Is there a more extensive manual for the HX303AV model?  This a jumper on it to change the output range to 0 to 5V but that is not mentioned in the online manual.  I'm seeing 0.4V for ambient temp reading and 0.9V for RH.  Seems wrong?

Asked by: Spacepope
Thank you for the inquiry. Manual for the HX303A; https://assets.omega.com/manuals/M5072.pdf. For more trouble shooting assistance please forward email to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-06-25

Are these compatible in a corrosive environment?

Asked by: bob27227
Thank you for the inquiry. No, these are not compatible in a corrosive environment.
Answered by: Application Engineer SP
Date published: 2023-08-28

Is this safe to use in a commercial combi-oven for creating jerky? I need to record the percentage of humidity and temperature. Oven temperature would be no more than 170F and can generate its own steam.

Asked by: Chef
Thank you for your inquiry. We believe the best assistance would come from speaking to us directly at 888-826-6342 ask for the Temperature Department Mon. – Fri. (HOURS 8:30AM - 5:30PM EST).
Answered by: Application Engineer CB
Date published: 2024-08-20

the data that I am getting to my PLC is not coming through as a percentage but rather a 4 digit number. Is there a formula that I need to apply to the data to get the information that I need? I doubt 2894 is the correct RH. Any help is greatly appreciated

Asked by: James667
Hi James, You'll need to check the PLC scaling and adjust as needed. The 4 to 20 mA outputs of the HX303AC are scaled to represent 0 to 100 % RH and 0 to 100 C. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-03-01

Are these designed to be installed in a bulkhead or throughpanel configuration? If so what is the recommended method for accomplishing this?

Asked by: TimMcMan
Hi TimMcMan, Thank you for the inquiry. The HX302C is designed for mounting on a wall. Manual supplies detail including mounting hole location. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-12-05
  • y_2024, m_11, d_28, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_HX303AV, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
Power Supplies
Unregulated Power Supply 16 to 23 Vdc @ 300 mA
$79.89
13 In Stock
en-US
en
Save Configuration