Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PROGRAMMABLE INTERFACE DISPLAY FOR RATE, TOTAL AND CONTROL COMMANDS

  • RoHS Icon

$145.33

Item# FMI-100-MKC-2N-AU

In stock

Lead Time (If not in stock): 4 weeks
PROGRAMMABLE INTERFACE DISPLAY FOR RATE, TOTAL AND CONTROL COMMANDS FMI-100-MKC-2N-AU FMI-100-MKC-2N-AU
  • Controller mounting kit
  • 12VDC Australian style plug
  • no connector


Controller mounting kit, 12VDC Australian style plug, no connector
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration