Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Paperless Recorder Data Acquisition System w/ 6 or 12 Inputs

Paperless Recorder

$4,570.37

Item# RD9912

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $4,570.37
5-9 $4,341.85
10-24 $4,250.44
25-49 $4,067.63
50-99 $3,976.22
100+ $3,884.81

In stock

Lead Time (If not in stock): 14 weeks
Paperless Recorder RD9912 RD9912
  • 6 or 12 Point Models Available (12 Point Shown)
  • Clear 5.6' TFT Color LCD Display
  • Large Capacity of Data Memory and Various Recording Method
  • Multi-Points Recording with High-Speed/ Accuracy

RD9912 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Measurement Type
Form Factor
Display Size
Max Sample Rate
Number of Alarms Relays
Triggers
Communication Protocol
Power


RD9900 Series are network compatible paperless recorders with high performance and high operating function employed high visibility 5.6' TFT color LCD. High speed of sampling rate 100 ms for 12 points and high accuracy of ±0.1% were realized, and measured data is stored into internal memory and maximum 2 GB compact flash card. As it can be monitored by a web browser display on several computers on intranet or internet, FTP transfer of data file and e-mail notification are also available. The recorder can be used for various applications such as data management, research, development, remote and wide range monitoring by utilizing internet environment.

Input SPECIFICATIONS
Number of Measuring Points:
    RD9906: 6 points
    RD9912: 12 points
Input Types: Universal (refer to the table of inputs on page S-28, RD200/2800 Series)
Accuracy Rating:Refer to the table of inputs
Reference Junction Compensation Accuracy: K, E, J, T, N, Platinel II; ±0.5ºC or less; R, S, NiMo-Ni, CR-AuFe, WRe5-WRe26, W-Wre, U, L; ±1.0ºC or less
Sampling Rate: Approximately 100 ms for all points
Burnout: Disconnection of input signal is detected on thermocouple and resistance thermometer input; UP/DOWN disable is selectable for each input
Scaling: Range/scale is selectable when DC voltage/current is programmed
Digital Filter: Programming FIR filter for each point (common to all points)
Allowable Signal Source Resistance:
    Thermocouple Input (Burnout Disable)/DC voltage input (±2 V or less): 1 kOhms or less
    DC Voltage Input (±5 to ±50 V): 100 Ohms or less
    Resistance Thermometer: Per wire 10 O or less (same resistance for 3 wires)
Input resistance: DC voltage, thermocouple input; approximately 1 MΩ
Maximum Input Voltage: DC voltage input (±2 V or less)/thermocouple input (burnout disable)
Dielectric Strength Between Channels: 1000 Vac or more between each channel (high strength semiconductor relay used)

DISPLAY SPECIFICATIONS
Display: 5.6' TFT color LCD
Display Types:
    Measured Data Display: Trend screen, data screen, bar-graph screen
    Historical Trend Display: Simultaneous display with real-time trend is available
    Information Display: Alarm display, marker list, file list
    Setting Screen: Alarm, computation, memory, system, maintenance, communication, etc.
Trend Screen: 12 colors selectable
    Display Screen: 5 screens (5 groups)
    Display Points: Maximum 44 points/screen/
    Time Axis Direction: Vertical or horizontal
    Line Width: 1/3/5 dot selectable
    Scale Display: 4 scales
    Tag/Data Display: Show/hide selectable Marker Display
Data screen: Display screen, 5 screens (5 groups)
    Display Points: Maximum 44 points/screen
    Display Contents: Measured value, channel/tag, unit, alarm status
Bargraph Screen: 12 colors selectable
    Display Screen: 5 screens (5 groups)
    Display Points: Maximum 44 points/screen
    Display Direction: Vertical or horizontal
    Scale Display: 1 scale
Information Display:
    Alarm Display: Alarm activation/released history display Marker List
    File List: Group data file list display
LCD Back Light: Auto/manual OFF function
LCD Brightness: 4 levels adjustment

RECORDING SPECIFICATIONS
Internal Memory: Flash memory, 4 MB capacity
External Memory: CF card, 32 MB to 2 GB capacity; 128 MB CF card is included as standard
Recording cycle: 100, 200, 500 ms*; 1, 2, 3, 5, 10, 15, 20, 30 s; 1, 2, 3, 5, 10, 15, 20, 30, 60 min
Numbers of Logging Files: 250/numbers of used groups
Logging Data: Measured data; file name (group name), time of day, month and year of recording start, tag, measured data, alarm status/types
Storing Types: Binary/CSV type
Storing Methods:
    Manual Start/Stop: Dedicated key operation
    Schedule: Designation for time of day and date
    Trigger Signal: Alarm event *Pre-trigger is selectable
Measuring Numbers of Pre-Trigger: Maximum 950 data
Recording Cycle*: Up to 3 groups of 12 points/group can be programmed for 100, 200 and 500ms recording; 5 groups of 44 points/group for recording with 1s or more (total of 100 points programming possible)

Recording Duration (CF Card):
When 6 channels recorded in sampling mode (real data)
Recording Cycle 128MB 256MB 512MB 1GB 2GB
0.1 sec 6.32 days 12.6 days 25.3 days 50.6 days 101 days
1 sec 63.2 days 126 days 253 days 1.4 yrs 2.8 yrs
60 sec 10 yrs 21 yrs 42 yrs 83 yrs 166 yrs

When 12 channels recorded in sampling mode (real data)
Recording Cycle 128MB 256MB 512MB 1GB 2GB
0.1 sec 3.16 days 6.32 days 12.6 days 25.3 days 50.6 days
1 sec 31.6 days 63.2 days 126 days 253 yrs 1.4 yrs
60 sec 5.2 yrs 10 yrs 21 yrs 42 yrs 83 yrs


COMPUTATION SPECIFICATIONS
Computation Points: Maximum 44 points
Computation Types:
    Arithmetic Operations: Addition, subtraction, multiplication, division, remainder, exponential
    Comparison Operations: Equality, inequality, great, less, equality/great, equality/less
    Logical Operations: AND, OR, XOR, NOT
    General Functions: Round-up, round-down, absolute value, square root, exponent of e, natural logarithm, common logarithm
    Integration Operations: Analog integration, digital integration
    Channel Data Operations: Measured data computation, calculated data computation

ALARM SPECIFICATIONS
Setups: Up to 4 alarms can be programmed per channel
Alarm Types: Upper limit, lower limit, differential higher limit, differential lower limit (deadband is selectable), abnormal data
Delay Function: Setup range of alarm delay, 1 to 3600 sec
Alarm Settings: AND/OR selectable

Communication Functions Network
FTP Server: Data file can be read from the network computer
Web Server: Conformed to HTTP1.0; displays the alarm, information of maintenance by browser software (Internet Explorer 5.0 or later, Net Scape 6.0 or later, Opera 7 or later) * User’s ID and password registration available
E-Mail: E-Mail notification at specified time for alarm activation; report data at specified time is selectable from all registered

USB COMMUNICATIONS
USB: Communication type, USB1.1
Transfer Systems: Bulk transfer, control transfer Communication Contents: File transfer by virtual drive connection
GENERAL SPECIFICATIONS
Rated Power Voltage: 100 to 240 Vac (universal power supply); 50/60 Hz
Maximum Power Consumption: 50 VA (DO: all points ON, 240 Vac)
Reference Operating Condition:
    Ambient Temperature/Humidity Range: 21 to 25°C, 45 to 65% RH
    Power Voltage: 100 Vac, ±1.0%
    Power Frequency: 50/60 Hz ±0.5%
    Attitude: Left/right 0°, forward/backward 0°
    Warm-Up Time: Longer than 30 minutes
Normal Operating Condition:
    Ambient Temperature/Humidity Range: 0 to 50°C, 20 to 80% RH
    Power Voltage: 90 to 264 Vac
    Power Frequency: 50/60 Hz ±2%
    Attitude: Left/right 0°, forward tilting 0°, backward tilting 0° to 20°
Transportation Condition (At the Packed Condition on Shipment from Our Factory):
    Ambient Temperature/Humidity Range: -20 to 60°C, 5 to 90% RH (note: no dew condensation)
    Vibration: 10 to 60 Hz, 0.5 G (4.9 m/S2) or less
    Impact: 40 G (392 m/ S2) or less
Storage Condition: Ambient temperature/humidity range -20 to 60°C, 5 to 90%RH (note: no dew condensation)
Power Failure Protection: Setups and data are backed up by flash memory
Clock: Lithium battery backs up RAM (minimum 5 years)
Insulation Resistance:
    Secondary Terminals and Protective Conductor Terminals: 20 MΩ or more at 500 Vdc
    Primary Terminals and Protective Conductor Terminals: 20 MΩ or more at 500 Vdc
    Primary and Secondary Terminals: 20 MΩ or more at 500 Vdc
Dielectric Strength:
    Secondary Terminals and Protective Conductor Terminals: 1 minute at 500 Vac
    Primary Terminals and Protective Conductor Terminals: 1 minute at 1500 Vac
    Primary and Secondary Terminals: 1 minute at 2300 Vac
Case Assembly Material:
    Door Frame: ABS resin
    Case: Steel
Color:
    Door Frame: Black (equivalent to Mussel N3.0)
    Case: Painting color, gray (equivalent to Mussel N7.0)
Weight: 2.2 kg (4.85 lbs)
Mounting: Panel mounting

OPTIONS SPECIFICATIONS
Name Contents
Alarm Output Relay contact ouput at alarm activation and abnormal input; output points: 12; contact capacity: mechanical relay, 100 Vac 0.5 A, 240 Vac 0.2 A
Communication Interface Communication interface for high-order instruments RS232C/RS485 switchable
*Ethernet and USB equipped as standard

Terminal Screws:
    Power Terminals/Protective Conductor Terminals/Communications Terminals: M4.0
    Measuring Input Terminals/Alarm Output Terminals/Remote Contact Terminals: M3.5
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

what are the temperature ranges it reads?

Asked by: Miguel_cali
Thank you for the inquiry. Manual page 96 of the manual provides the available sensor types and ranges. https://assets.omega.com/manuals/M4450.pdf Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-05-06

Is there a procedure for field calibration you can provide? Thanks Bruce

Asked by: Bruce18
Hi Bruce18, Thank you for the inquiry. Please refer to chapter 16 of the operation manual. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-03-03

Does Omega buy back these machines? Thanks

Asked by: KMV13
Thank you for your question. Omega does not buy back any products.
Answered by: Application Engineer PV
Date published: 2022-07-05

Can this recorder be outfitted to measure humidity in addition to temperature? If yes, what probe is recommended and how do you program the device?

Asked by: Yonas
Hi Yonas, The RD9906 accepts TC, RTD, and voltage signals. Please forward request to TEMP@OMEGA.COM for assistance selecting humidity sensor for your application. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-06-18

Can temp resolution be set to 0.01C? Our current system from Yokogawa has minimum resolution of 0.1C which is not fine enough.

Asked by: Markiebaby
Thank you for the inquiry. Resolution is limited to 0.1 for temperature inputs. Exception is 1 degree for platinum and tungsten TC's. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-12-05
  • y_2024, m_11, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_RD9912, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
12 point mechanical relay
$885.42
1 In Stock
RS232C/RS485 communication interface
$689.41
5 In Stock
ZAILA data analysis software
$156.84
3 In Stock

Related Categories

en-US
en
Save Configuration