Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Paperless Recorder With Configurable Universal Inputs

Paperless Recorder

$979.09

Item# RD8252-USB

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $979.09
5-9 $930.14
10-24 $910.55
25-49 $871.39
50-99 $851.81
100+ $832.23

In stock

Lead Time (If not in stock): 5 weeks
Paperless Recorder RD8252-USB RD8252-USB
  • 2 Configurable Isolated Inputs for DC Voltage and Current, Thermocouples, RTDs, Frequency, and rpm Pulse
  • 4 Internal Alarm Setpoints
  • 2 Alarm Relay Outputs
  • 1 Digital Control Input

RD8252-USB Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Communication Protocol
Power
Number of Inputs
Measurement Type
Form Factor
Display Size
Max Sample Rate
Number of Alarms Relays
Triggers


Description

With its dual-function keys and sharp display, OMEGA’s RD8250 is a sophisticated process recorder. The graphic user interface makes configuration easy.

This recorder can display real-time data in digital or trend format. Via the front-panel USB port (order “-USB” option), the user can upload data from a flash memory card to a PC.

The RD8252 comes with an external AC adaptor with univeral plug set for 100 to 240 Vac 50/60 Hz. Other power options include 12 to 24 Vdc isolated input (RD8253), and a rechargeable battery pack option (RD8252-UPS). With the battery pack installed, the RD8252-UPS can function for up to 8 hours, preserving data and settings in the event of a power loss.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hi !! I have brand new CompactFlash cards who work on a couple of our recorders only. When i look at the Firmware version, recorders who work are Firmware 1.1 Rev.9. Bad one are Rev 8 and older. Can i update the firmware on my older tools ???

Asked by: Steph
Hi Steph Please forward this question to TEMP@DWYEROMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-04-28

Can not get the USB driver to install says can not copy INF files? Please help

Asked by: Pitre
Hi Pitre, For trouble shooting assistance please forward this request to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-10-07

Omega rd8250 recorder is not recording temperature correctly. How should I move forward with fixing this issue.

Asked by: Dan757
Hi Dan757, Please forward this request to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-02-27

i have an rd8250 and can't connect to it with navigator. seems a driver issue with windows 10. is there a work around or an update to the program?

Asked by: vmac
Hi VMAC, Thank you for the inquiry. Please check Windows user account control settings, and for more assistance email this request to TEMP@OMEGA.COM Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-06-13

Memory card is not working with recorder I get warning to format the memory card. However the card is already formatted as it is readable with my computer. So I go to the advanced menu and choose format then I get a new error 'Card Access error' need help

Asked by: Anonymous
The RD8252 accepts compact flash cards up to 2GB. If having issues formatting a larger sized card, format the card to FAT or FAT16 on a PC. Cards formatted to FAT32 or NTFS may not be read properly by the RD8252.
Answered by: NorwalkAE_RS
Date published: 2020-05-14

This unit boasts the ability to display a trend line/history. Is the length of time user adjustable or is it hard coded? (e.g. last 24 hours vs. 1 hour?)

Asked by: Gordie32
Hi Gordie32, Thank you for the inquiry. Trend view window time line can be adjusted by using the "COMPRESS" and EXPAND keys. The view window functions are described in chapter 3 of the manual. Best regards OMEGA
Answered by: NorwalkAE
Date published: 2020-06-04
  • y_2024, m_11, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_RD8252-USB, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
Compact flash card reader, USB 2.0 compatible
$99.16
0 In Stock
Paperless Recorders for 250 Ω shunt resistor
$16.72
13 In Stock
Power Accessories
$106.23
5 In Stock
Accessories
Windows software for graphics analysis, printing and exporting
$141.95
3 In Stock
1024 MB memory card
$124.91
0 In Stock
2048 MB memory card
$143.31
5 In Stock

Related Categories

en-US
en
Save Configuration