Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1, 2 or 3 Channel Programmable Process Input Circular Recorders

Circular Chart Recorders

$4,851.54

Item# CT6102

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $4,851.54
5-9 $4,608.96
10-24 $4,511.93
25-49 $4,317.87
50-99 $4,220.84
100+ $4,123.81

In stock

Lead Time (If not in stock): 9 weeks
Circular Chart Recorders CT6102 CT6102
  • Accepts Thermocouple, RTD, Vdc, and mA DC Inputs
  • High Accuracy and Stability
  • User Configurable via Front-Panel Keypad
  • Easy-to-Use Menu-Driven Interface for Rapid Configuration and Calibration

CT6102 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Additional Features
Measurement Type
Measurement Range
Chart Time
Number of Alarm Relays


The CT6100 Series microprocessorbased circular chart recorders are available in 1-, 2-, or 3-channel variants. They combine the simplicity and clarity of pen drawing with the versatility of microprocessor control. Each channel is compatible with all industry-standard sensors and signals, including thermocouple types J, K, T, E, N, R, S, and B; Pt100 platinum RTDs; and 4 or 20 mA current loops.

Low and high measurement ranges are provided for each input type; separate range cards are not required. Multi-input versions feature optoelectronic isolation of the input stages to eliminate troublesome installation ground loops. Multislope integrating 16-bit A/D converters ensure precise measurement by sampling the input every 0.5 seconds.

Thermocouple and RTD characteristics are fully linearized. The recorders use automatic cold-junction compensation for thermocouple measurement.

All CT6100 Series models feature alarm relays. Single-pen recorders are equipped with 3 fail-safe singlepole changeover relays; 6 relays are standard on the 2- and 3-pen versions. Color-coded LEDs indicate the status of each relay. All relay functions are user selectable: setpoint values and hysteresis levels are entered directly via the keypad, while relay action and channel assignment are selected from user-friendly menus. Circuit precision is matched by the backlash-free pen-drive mechanism, which has a positioning resolution of better than 0.1%. An integral feedback potentiometer enables closed-loop monitoring of each pen position.

Each recorder uses a low-maintenance stepper motor. The rotation speed of the 244 mm diameter chart is microprocessor controlled and user programmable.

All CT6100 recorders are housed in a strong molded case that can be panel or surface mounted. A gasket-lockable door protects internal components from harsh industrial environments and offers protection rated to NEMA 12 (IP55). A tough acrylic window lets the user view the chart trace, digital channel readings, and alarm status with the recorder's door closed.

SPECIFICATIONS Inputs
Input Types:
Thermocouple K, T, J, N, E, B, R, S; Platinum RTD (Pt100) 3-wire; ±2V, +20 Vdc; ±2 mA, ±20 mA
Input Ranges: Thermocouples to BS4937 (type B minimum temp 200°C); RTD to BS1904:1984
Cold Junction Compensation: Automatic; ±0.02°C/°C stability
Input Resistance:
    Thermocouple: 10 MΩ
    ±2 mA: 200 Ω
    ±20 mA: 20 Ω
    ±2V, ±20V: >1 MΩ
Min Span: 5°C (9°F), thermocouples K, J, T, E, N and RTD; 50°C (90°F) other thermocouple types, 50 mV, 200 mA
T/C BURN-OUT: Pull-up or pull-down, selectable
RTD Lead Resistance: 3-wire, compensated up to 10 Ω max per lead
Input Protection: ±50 Vdc on signal inputs
Input Isolation: Optoelectronic on 2 and 3 input models 500 Vrms channelto- channel, 500 Vrms channel-to-ground
Sensor/Transmitter Power: 12 or 24 Vdc, 25 mA, selectable; for current loop inputs

Performance
Accuracy:

    RTD, Low Range (-200 to 200°C): ±0.2°C
    RTD, High Range (200 to 850°C): ±0.8°C
    Thermocouple: ±0.25% FS
    Voltage/Current: ±0.2% FS
Temperature Stability: ±0.02% FS/°C
Linearization Accuracy:
    T/C Types J, K, T, N, E: ±0.1°C, -50 to 200°C, ±1°C max
    T/C Types R and S: ±0.2°C, -50 to 200°C, ±1°C max
    T/C Type B: ±1°C max
    RTD: ±0.1°C, -200 to 850°C
Calibration Shift: ±10°C user programmable to eliminate sensor errors (T/C and RTD)

Chart and Display
Chart Size:
244 mm (9.6') dia; 40, 50, 60, 70 or 80 linear divisions
Chart Drive: DC stepper motor
Chart Speeds: 1 to 24 hours in steps of one hour, 2 to 31 days in steps of 1 day
Writing Method: Disposable ink cartridges; pen 1-red; pen 2-green; pen 3-blue
Pen Positioner: DC stepper motor
Positioning Resolution: >0.1% FS
Response Time: Zero to full scale in 4.5 sec
Pen Lift: Powered, activated from front panel; chart fast time advance possible with pens raised
Display: 2 line x 20 character dot matrix liquid crystal with backlight and automatic temperature compensation; 9.6 mm (0.37') character height
Display Resolution: 0.1°C for temperature inputs, software programmable for voltage/current inputs
Alarm Display: Relay status shown by red and green front panel LEDs Relays
Type: SPDT; 30 Vdc or 250 Vac @ 6 A max; 150 W DC, 1660 Vac non-inductive
Action: Software selectable from: high alarm/low alarm/deviation alarm/control relay (high)/control relay (low); relays de-energize in alarm state; assignable to any channel
Hysteresis: User programmable 0.0% to 10% span
Snubber Network: 22 nF and 100 Ω across each contact

Analog Output (Option)
Type:
0 to 20/4 to 20 mA; assignable to any channel; range selectable within any segment of chart range
Resolution: 12-bit
Compliance: 20V approx
Isolation: Optoelectronic
Action: direct or reverse General
Security: 3-level software lock including password protection, internal hardware jumper lock, lockable door
Power: 115 or 230 Vac ±10%, switch
selectable, 50/60Hz: terminal block connection
Power Requirements: <25 W
Operating Ambient: 0 to 55°C (32 to 131°F), 0 to 90% RH (non condensing)
Case: Steel, with glass-filled polyester resin door with acrylic window
Protection: NEMA 12 (IP55)
Mounting: Panel or surface
Dimensions: 336 W x 396 H x 171 mm D (13.2 x 15.6 x 6.7')
Weight: From single pen: 7 kg (15.4 lb)
to three pen: 7.7 kg (17.0 lb)
Panel Cutout: 288 W x 356 mm H (11.3 x 14.0')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Circular Chart Recorders
$94.43
2 In Stock
Circular Chart Recorders
$121.32
7 In Stock
Circular Chart Recorders
$101.86
5 In Stock
Accessories
Green pens, pack of 3
$121.35
5 In Stock
Red pens, pack of 3
$121.32
7 In Stock

Related Categories

en-US
en
Save Configuration