Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

1/8 DIN 6-Digit Rate Meter/Totalizer

Item# DPF701

1/8 DIN 6-Digit Rate Meter/Totalizer DPF701 DPF701
  • Measures Rate from 0.5 Hz to 30 kHz
  • Totalizes Up or Down from -99,999 to 999,999 or Acts as Accumulating Stopwatch
  • 6-Digit, 7-Segment LED, 14.2 mm (0.56')
  • Sensor Excitation Output

DPF701 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Accuracy Value
Retransmission/Analog Output
Form Factor
Measurement Type
Communication Protocols


From Dec 1st 2018, INFCTRA & DPF700 Rate Meter models will be discontinued. As a possible replacement, please check out DPF20 or consult our sales for UL certified replacement for details.

The DPF701 Series ratemeter/ totalizer offers user programming via the 5 front-panel keys. Scale factor may be programmed from -99,999 to 999,999 (any decimal point, multiply or divide), while offset may be programmed from -99,999 to 999,999 (any decimal point). Programs are stored in non-volatile memory, with three levels of program lockout for security. Optional features include Hi or Lo setpoints for control or alarm, plus RS232 communication. Fixed decimal point or autoranging is standard.

SPECIFICATIONS
Functions: rate and totalize selected by menu
Display: 6-digit, 7-segment red LED display
Inputs
Type: single input. TTL, CMOS, NPN open collector, contact closure and magnetic pickup compatible selected by dip switch. Non-isolated.
Level: max. 60 V min. 25 mV rms
Frequency: 30 kHz max.
Excitation: regulated, 5.0 V to 50 mA, 8.2 V to 70 mA, or 12.4 V to 100 mA selected by DIP switch
Accuracy:± 1 /2 LSD of total 0.01% of the rate ±1 1 /2 LSD
Setpoints: Two, optional
Alarm Outputs: optional
Communication: RS-232, analog output, optional
Rate Measurement Technique: 1/x
Gate Time: 0.30 sec
Decimal Point: programmable or autoranging
Trigger Slope: selectable by DIP switch
Leading Zeros: blank
Power: 115 or 230 ±15% Vac
Dimensions: 1.9 H x 3.8 W x 6" D (48 x 96 x 152 mm)
Panel Cutout: 45 H x 92 mm W (1.8 H x 3.6" W)
Weight: 454 g (16 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Frequency Input Ratemeter/Totalizer
$403.21
0 In Stock
en-US
en
Save Configuration