Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Temperature Data Loggers

  • CE Approved

Item# OMYL-T10_OMYL-T10E-Series

In stock

Lead Time (If not in stock): 0 week
Temperature Data Loggers OMYL-T10_OMYL-T10E-Series OMYL-T10_OMYL-T10E-Series
  • Integral Temperature Sensor
  • OMYL-T10 Has Internal Temperature Sensor
  • OMYL-T10E Has Temperature Sensor Fitted in Integral Probe
  • Up to 4 Million Readings (Internal Memory Size)


The OMYL-T10 and OMYL-T10E are robust temperature data loggers with IP65 enclosure. These data loggers are available with standard memory of 100,000 readings (OMYL-T10, OMYL-T10E) or expanded memory of 4 million readings (OMYL-T10-4M, OMYL-T10E-4M). The OMYL-T10/OMYL-T10-4M have an internal temperature sensor. The OMYL-T10E/OMYL-T10E-4M have the temperature sensor fitted in an integral 100 mm steel probe. These data loggers are suited for a variety of applications including environmental or climate studies, meteorological research and also in clean rooms and laboratories.

The storage medium is non-volatile flash memory so no data is lost if the battery becomes discharged. Data logger setup as well as data retrieval is accomplished using the included standard OMYL-SOFT software. Downloaded data is stored in the OMYL-SOFT software as a text file for viewing in third party software packages or Microsoft Excel. The OMYL-SOFT standard software does not include any graphing functionality. Graphing and analyzing downloaded data files requires the OMYL-SOFT-PLUS version of the software (sold separately).

SPECIFICATIONS
Sensor Type
    OMYL-T10/OMYL-T10-4M: Internal temperature sensor
    OMYL-T10E/OMYL-T10E-4M: Temperature sensor fitted in integral probe
Temperature Range: -30 to 70°C (-22 to 158°F) with standard lithium battery (included); -40 to 90°C (-40 to 194°F) with optional high temperature lithium battery
Resolution: 0.01°C (0.02°F)
Accuracy: See Chart on PDF
Reading Rate: 1 second to 24 hours; 2 Hz, 4 Hz, 8 Hz, 16 Hz, 32 Hz in fast mode
Start Modes: Immediate start, delayed start
Memory Capacity
    OMYL-T10, OMYL-T10E: 100,000 readings
    OMYL-T10-4M, OMYL-T10E-4M: 4 million readings
Memory Wrap Around: Yes (software configurable)
Battery: 3V lithium battery [standard temperature range battery (included), optional high temperature range battery]; user replaceable
Battery Life (Standard Temperature Range Battery): 4 years at 1 minute reading rate, 230 days at 10 second reading rate, 25 days at 1 second reading rate
LED Functionality: Integrated status LED indicates data logging status, low battery or alarm condition
Alarms: Software programmable high/low thresholds
Computer Interface: USB (interface cable included)
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -30 to 70°C (-22 to 158°F) with standard lithium battery; -40 to 90°C (-40 to 194°F) with optional high temperature lithium battery
Dimensions
    OMYL-T10, OMYL-T10-4M: 30 H x 50 mm dia (1.18 x 1.97')
    OMYL-T10E, OMYL-T10E-4M: 30 H x 50 mm dia (1.18 x 1.97') with 100 L x 4 mm dia probe (3.94 x 0.16')
Weight: 70 g (2.5 oz)
Enclosure: Robust, shock-proof POM, IP65
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration