Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Portable Data Logger with 8 to 16 Universal Inputs with Display

Portable Data Logger with 8 to 16 Universal Inputs

Item# OM-SQ2020-1F8

Portable Data Logger with 8 to 16 Universal Inputs OM-SQ2020-1F8 OM-SQ2020-1F8
  • This product line has been discontinued, a replacement will soon be introduced into the Omega catalog. As a potential alternate available now, please see OM-CP-OCTPRO.
  • 8 True Differential or 16 Single-Ended Universal Analog Inputs for Voltage, Current or Resistance Measurements Plus 2 High Voltage, 4 Pulse and 8 Digital Event/State Inputs
  • Analog Inputs Can Be Used With Thermistors, Thermocouples, 2-, 3- or 4-Wire RTD Temperature Sensors and 4 to 20 mA Signals
  • Logging Rates of Up to 100 Hz on Up to 2 Channels (On the OM-SQ2020-2F8)


Description

The OM-SQ2020 Series of hand held data loggers combines high performance, powerful features and universal inputs in a compact and easy-to-use instrument. Using high accuracy 24-bit analog to digital converters, removable memory and Ethernet networking (on the OM-SQ2020-2F8), the OM-SQ2020 Series is the ideal data logger for industrial, scientific research and quality assurance applications. Together with our comprehensive suite of software, the OM-SQ2020 provides standalone data acquisition, realtime metering and data analysis straight out-of-the-box.

Input Connections
The OM-SQ2020-1F8 data logger has a single analog to digital converter (A/D) which corresponds to inputs on blocks A through to D. Each connection block will accept up to 2 differential inputs or up to 4 single ended inputs (it is not possible to mix single- ended and differential inputs on a block). The OM-SQ2020-2F8 data logger has two analog to digital converters (A/D’s) which increases logging flexibility over the OM-SQ2020-1F8 model. The first corresponds to inputs on blocks A and B and the second corresponds to inputs on blocks C and D. Each connection block will accept up to 2 differential inputs or up to 4 single-ended inputs (it is not possible to mix single ended and differential inputs on a block).

Concurrent Sampling
The OM-SQ2020 Series uses multiple analog to digital converters that enables true concurrent sampling and logging. This allows the user to configure a channel to log at a rate of 100 Hz (20 Hz on OM-SQ2020-1F8) while retaining different sample speeds on other channels. This makes the OM-SQ2020 Series ideal for measuring dynamic parameters that change at different rates such as temperature and pressure.

Communications
Ethernet (on OM-SQ2020-2F8), Wi-Fi (on OM-SQ2020-2F8-WIFI), USB and RS-232 serial ports are built-in. This allows simple connection to either a PC based TCP/IP network, a wireless to PC connection or to a GSM modem for remote data downloading. This flexibility enables global data access and retrieval as well as complete system integration of the OM-SQ2020 series into complex and critical applications.

Multiple Configurations Stored in the Data Logger
Up to six logger configurations (channel type, names, logging speeds, triggers etc), together with the current configuration, can be held in the logger’s internal memory. Additional configuration settings can also be loaded from the external MMC/SD memory card. This allows the operator to quickly and easily switch between logger configurations without the need for a PC.

Comprehensive Software Configuration
The OM-SQ-SOFT software (supplied with the OM-SQ2020 series data loggers) allows logger configuration, data download and data export while giving the user full control over the OM-SQ2020. The optional OM-SQ-SOFT-PLUS software gives the user access to many advanced data analysis and data archiving/transfer features. The optional OM-SQ-SOFT-PLUS software lets you quickly and easily analyze the data from your OM-SQ2020 data logger in a familiar explorer style interface. Data can be displayed with 2 different auto scaling Y-axis. This is particularly useful when displaying widely varying data from different sensors on one graph. You can also zoom in on areas of interest, use a cursor to pick out exact values, times and dates, get a statistical summary of your data, set high and low alarm thresholds and, using the calculation function, you can create new virtual channels from existing channels. The OM-SQ-SOFT-PLUS software also incorporates a report generation facility, which allows you to create custom report templates consisting of a title page with descriptive text, headers and footers, graphs, tabular list of data, statistics and data logger setup information. Templates can be setup with any of these combinations and saves time when preparing similar presentations of data.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration