Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Portable Data Logger with 4 to 8 Universal Inputs with Display

Portable Data Logger with 4 to 8 Universal Inputs

Item# OM-SQ2010

Portable Data Logger with 4 to 8 Universal Inputs OM-SQ2010 OM-SQ2010
  • 4 to 8 Universal Analog Inputs (Current, Voltage, Resistance, Temperature) Plus 8 Digital Inputs
  • 16 Derived/Calculated Channels
  • 2 Alarm Outputs and 2 Pulse Counter Inputs (1 at 64 KHz, 1 at 100 Hz)
  • 0.1% Accuracy


Please check out Newest Released 8 Channel Programming Datalogger with with Touch Screen and universal inputs OM-CP-OCTPRO for more advanced features with better price.

The OM-SQ2010 is a versatile general purpose data logger with 4 to 8 analog input channels to measure current, voltage, resistance and temperature, plus 8 digital channels to automatically trigger or stop logging. An RS-232 port is included, allowing connection to modems and other networking devices. This is a portable data logger which is also suitable for benchtop and fixed installations. The unit is easily programmed via the four integral push buttons and large graphical display or via the included Windows® software. The OM-SQ2010 is able to fulfill many routine data logging needs, including more demanding applications requiring up to ten readings per second on one channel.

Comprehensive Software Configuration
The OM-SQ-SOFT software (supplied with the OM-SQ2010 series data loggers) allows logger configuration, data download and data export while giving the user full control over the OM-SQ2010. The optional OM-SQ-SOFT-PLUS software gives the user access to many advanced data analysis and data archiving/transfer features.

The optional OM-SQ-SOFT-PLUS software lets you quickly and easily analyze the data from your OM-SQ2010 data logger in a familiar windows explorer style interface. Data can be displayed with 2 different auto scaling Y-axis. This is particularly useful when displaying widely varying data from different sensors on one graph. You can also zoom in on areas of interest, use a cursor to pick out exact values, times and dates, get a statistical summary of your data, set high and low alarm thresholds and, using the calculation function, you can create new virtual channels from existing channels.

The OM-SQ-SOFT-PLUS software also incorporates a report generation facility, which allows you to create custom report templates consisting of a title page with descriptive text, headers and footers, graphs, tabular list of data, statistics and data logger setup information. Templates can be setup with any of these combinations and saves time when preparing similar presentations of data.

Part of the OM-SQ Family of Data Loggers
If the OM-SQ2010 does not have the exact features you are looking for there are two other data loggers in the OM-SQ family with additonal features.
  • OM-SQ2020 Portable Data Logger with 8 to 16 Universal Inputs
  • OM-SQ2040 Portable Data Logger with 8 or 16 Universal Inputs Plus 2 High Voltages, 4 Pulse and 8 DigitalEvent/State Inputs
Specifications
No. of Analog Channels: 8 single ended or 4 differential inputs. The OM-SQ2010 data logger has a single analog to digital converter (A/D) which corresponds to inputs on blocks A and B. Each connection block will accept up to 2 differential inputs or up to 4 single ended inputs (it is not possible to mix single ended and differential inputs on a block).
Analog Input Connections: Detachable srew terminal blocks
Channel Expansion: No
Universal Input: Yes
Voltage Ranges (Differential and Single Ended):
-6 to 25, -0.6 to 2.4, ±0.3V, -0.15 to 0.15, -0.075 to 0.075,
-6 to 12, -6 to 6, -3 to 3, -0.6 to 1.2, -0.6 to 0.6
Common Mode: 25 V
Current Ranges, Differential (Requires External 10 Ω Shunt):
4 to 20 mA, ±30 mA
Thermocouple Ranges (Differential and Single Ended):
Type J: -200 to 1200°C (-328 to 2192°F)
Type K: -200 to 1372°C (-328 to 2502°F)
Type T: -200 to 400°C (-328 to 752°F)
Type N: -200 to 1300°C (-328 to 2372°F)
Type R: -50 to 1768°C (-58 to 3214°F)
Type S: -50 to 1768°C (-58 to 3214°F)
Resistance Ranges (All 2 Wire):
0 to 1250 Ω, 0 to 5000 Ω 0 to 20,000 Ω, 0 to 300,000 Ω
Thermistor Ranges:
U & UU-Type: -50 to 150°C (-58 to 302°F),
Y-Type: -50 to 150°C (-58 to 302°F)
S-Type: -30 to 150°C (-22 to 302°F)
User-Defined Thermistor: Enter Steinhart-Hart coefficients or RT pairs
Pt100/1000 (2-wire): -200 to 850°C (-328 to 1562°F)
A/D Resolution: 24 bit
Accuracy: See table on PDF
Internal Reference Temperature: -50 to 150°C (-58 to 302°F)
Pulse Count Ranges: 0 to 100 Hz (1 input); 0 to 64 kHz (1 input); 0 to 16,000,000 count
Digital State/Event Ranges: 8 state inputs or 1 x 8 bit binary
Digital/Alarm Outputs: 2 open drain FETs, 18V, 0.1A
Digital I/O Connections: DB25F connector
Clock Resolution/Accuracy: 1s/10 ppm Normal Mode:
Each input sampled at a max rate of 1 rdg per second
Double-Speed (Mains Reject Off): One input can be sampled at 10 rdgs per second
and all others are sampled at a max rate of 1 rdg per second
No of Intervals: 4
Data Scaling: Included in standard OM-SQ software
Data Statistics: Calculated within OM-SQ-SOFT-PLUS software
Calculated Channels: Up to 16
Memory Internal: 16 M (1 to 1.8 million readings)
Display/Keypad: 128 x 64 dot graphical display, 4 button keypad
Power: 2 C cells internal (included), or external 8 to 28 Vdc via AC adaptor and USB when plugged in
Battery Life: Up to 5 days with continuous usage while sampling all channels once per second
Sensor Power Output: 5 V at 50 mA, external 8 to 28V at 100 mA (when connected)
Networking: Via RS-232 to Ethernet adaptor (Model No. OM-SQ-NET-ADAP)
Modem Support : Via RS-232 modem (GSM modem kit Model No. OM-SQ-GSM-KIT)
PC Setup: Complete data logger set up possible via OM-SQ software; software compatible with WIN XP/VISTA (32-bit & 64-bit)/7 (32-bit & 64-bit)
Front Panel Setup: Via 4 integral 4 keys. All essential functionality available via key pad e.g. channel configuration, start/stop logging etc. Other advanced functions e.g. calculated channels and channel descriptions are available via connection to a PC running OM-SQ data logger software
Stored Setups: 6
Operating Temperature: -20 to 65°C (-4 to 149°F)
Dimensions: 135 H x 175 W x 55 mm D
Weight: 0.7 kg (1.5 lb)
Enclosure: ABS plastic
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration