Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pen Size Temperature and Humidity USB Data Logger with Display

Pen Size Temperature and Humidity USB Data Logger
  • RoHS Icon
  • CE Approved

$102.34

Item# OM-HL-SP-TH

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $102.34
5-9 $97.22
10-24 $95.18
25-49 $91.08
50-99 $89.04
100+ $86.99

In stock

Lead Time (If not in stock): 9 weeks
Pen Size Temperature and Humidity USB Data Logger OM-HL-SP-TH OM-HL-SP-TH
  • Offer Both Temperature (-T) and Temperature & Humidity (-TH) Models Starting from $60
  • Switchable °C or °F with LCD Display
  • Waterproof and Dustproof Standard IP67 Rated Case
  • Lithium Battery Can Work for 12 Months

OM-HL-SP-TH Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature



OM-HL-SP Series Highlight
OM-HL-SP Series include temperature only and temperature & humidity data loggers with USB interface are specifically designed for applications like Food Processing, Bio-Medical, Cold-chain transportation and Wild Life Monitoring.

The pen-sized design is IP67 rated, ensuring a high-grade waterproof and dust-proof resistance, plus the energy-saving battery can work up to 12 months before battery replacement is needed. Starting from $60, this OM-HL-SP Series offer excellent user experience to start and stop logging by Button, Delay or Specific Time. Simply plug-n-play to view, download and chart graphical data by using the free Logpro software.

Specifications
Temperature Range: -30 to 70°C (-22 to 158°F)
Temperature Accuracy:
    OM-HL-SP-T: ±1.0°C
    OM-HL-SP-TH: ±0.5°C
Record Volume: 43,000 Points

OM-HL-SP Operation Instruction
Humidity Range:
    OM-HL-SP-T: NA
    OM-HL-SP-TH: 0-95% RH
Humidity Accuracy:
    OM-HL-SP-T: NA
    OM-HL-SP-TH: ±5% RH
Resolution: Temperature: 0.1°C / Humidity: 0.1% RH
Power Supply: 1/2AA, 3.6V Lithium battery - included
Typical Battery Life: 1 year
IP Rating: NEMA 6 (IP67)
Frequenty: 2 Secs to 24 Hrs
Display: LCD display
LCD Size: 18 L x 13.5 W mm (0.7 x 0.53")
Dimensions: 125 L x 28 W x 22 Dia mm (4.92 x 1.1 x 0.86")
Weight: 60 g (2.1 oz)

Logpro Recorder Analysis Software
Logpro software is comprehensive temperature and humidity recorder data analysis software designed to log attribute settings, download logger data efficiently, graphically analyze data, and export the data to Excel/PDF/BMP, and other formats by needs.

The software interface is easy to use and efficient for ultimate data logging, monitoring, and analysis. Please see the Software Setup Video for more details.


OM-HL-SP Software Setup
loading all models
loading all reviews
Rated 1 out of 5 by from Manager I am unable to download waiting on response so I put a 1 start until I receive guidance on how to download other wise product was easy to set up.
Date published: 2020-06-29
Rated 5 out of 5 by from Great! Easy to use! It will take some time to get use to using this datalogger. But it works as intended and it is easy to use.
Date published: 2022-06-18
  • y_2024, m_9, d_25, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_OM-HL-SP-TH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

the light is supposed to be blinking green all the time, if the light is blinking red but the temp is within normal range, what do i do

Asked by: irene
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM”
Answered by: Application Engineer PV
Date published: 2022-05-26

Is there a way to transfer the data into a computer programmatically, for example, using python, c++, or LabVIEW? LogPro is nice but we hope to integrate the software into a proprietary software so that we can stream the log into a computer constantly.

Asked by: Anonymous2021
Thank you for your question. Unfortunately, there is not. Just the available software.
Answered by: Application Engineer PV
Date published: 2021-11-15

Need temp and humidity data logger or measurement instrument traceable to NIST cannot find on site

Asked by: odball
Thank you for your question. The logger does not come with a NIST certification just a Cal-1 (Cert of Conformance)
Answered by: Application Engineer PV
Date published: 2022-07-13

We plan to use your temperature/moisture sensor (OM-HL-SP-TH) in sealed silage (probably 100% moisture). I would like to know whether it will be waterproof for a period of 9 months.

Asked by: Anonymous
Thank you for your question. Unfortunately, the logger is not suited for a wet environment.
Answered by: Application Engineer PV
Date published: 2021-08-27

Regarding the certificate of calibration that can be requested, how long are the certificates good for? Upon expiration is there a way to get them recalibrated without having to purchase a new unit each time they expire?

Asked by: barr
Thanks for the question? The calibration is good for one year, and recalibration cost would be determined by Customer Service- CSERVICE@OMEGA.COM or 1-800-622-2378.
Answered by: application engineer je
Date published: 2021-01-14

When the max number of readings is reached (43,000 readings), can you delete the readings and start over, or does the reader quit logging data at that point?

Asked by: Lastreaderquitat32000read
When you program the logger you can slect to either stop on memory full or start over writing the oldest data
Answered by: CW2ENGINEER
Date published: 2019-10-24

Model OM-HL-SP-TH how do you switch from C to F?

Asked by: gsladky
Hello, thank you for your question. When you are setting up your logging session through the software, it will let you assign a name to the logger and change parameters like sampling rate or temperature type for C or F.
Answered by: DA Engineer
Date published: 2020-02-18

Hi, If i want to use multiple of these in different locations, anyway to streamline the time of logging between these sensors? So i can get the same timestamp for each of these portable data loggers when reading it on the software. Thanks!

Asked by: Sherlina
Hello Sherlina, The logger can only do a delay or immediate start so there is no way to synchronize the time with each logger. You can look at another logger such as OM-EL-USB-2-LCD which incorporates a time delay start and than you would have merge files in EXCEL. https://www.omega.com/en-us/control-and-monitoring-devices/data-loggers/om-el-usb-2-lcd-series/p/OM-EL-USB-2-LCD
Answered by: ENGRPV
Date published: 2019-07-26
  • y_2024, m_9, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_OM-HL-SP-TH, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration