Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Egg Temperature and Humidity Data Loggers

Item# OM-CP-EGGTEMP

Egg Temperature and Humidity Data Loggers OM-CP-EGGTEMP OM-CP-EGGTEMP
  • This product has been discontinued. Please see OM-CP-Temp101A for a potential replacement.
  • Egg Shipment/Storage
  • OM-CP-EGGTEMP Temperature Only, Submersible up to 46 m (150')
  • OM-CP-EGGTEMP-RH Temperature and Relative Humidity, Not Submersible


The OM-CP-EGGTEMP and OM-CP-EGGTEMP-RH are specifically designed to measure and record the temperature and humidity of eggs during shipping, storage and incubation. The logger thermally responds to an environment the same way a real egg does, simulating the temperature experience of the actual product.

The OM-CP-EGGTEMP temperature data logger is submersible and can measure temperatures from 0 to 60ºC (32 to 140ºF). The OM-CP-EGGTEMP-RH temperature and humidity data logger (not submersible) measures humidity over 0 to 95% RH range and temperature from 0 to 60ºC (32 to 140ºF).

These data loggers have a user replaceable battery, that typically lasts up to 1 year. The nonvolatile memory can hold up to 32,767 readings and will retain data even if the battery becomes discharged. Data retrieval is simple. Simply plug it into an available USB port and our user-friendly software does the rest. The software converts a PC into a real-time strip chart recorder. Data can be viewed in Celsius or Fahrenheit, and in graph, summary or data formats. For further analysis data can also be exported to Excel. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged.

Specifications
TEMPERATURE
  Temperature Sensor:
Internal Semiconductor
  Temperature Range: 0 to 60ºC (32 to 140ºF)
  Temperature Resolution: 0.1ºC
  Calibrated Accuracy: ±0.5ºC

HUMIDITY
(OM-CP-EGGTEMP-RH only)
  Humidity Sensor:
Semiconductor
  Humidity Range: 0 to 95% RH
  Humidity Resolution: 0.5% RH
  Calibrated Accuracy: ±3.0% RH (±2.0%RH typical @ 25ºC)
  Specified Accuracy Range: 10 to 40°C, 10 to 80% RH (2.0% RH typical @ 25°C)
  Response Time: 90% change in 60 seconds in slow moving air
Alarm: Programmable temperature alarm with high and low limits; Alarm is activated when temperature reaches or exceeds set limits.
Activity Indicator: Green LED blinks to indicate device has been started, red LED blinks if an alarm condition exists.
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Real Time Recording: May be used with PC to monitor and record data in real time
Memory:
  OM-CP-EGGTEMP: 32,767 temperature readings
  OM-CP-EGGTEMP-RH: 16,383 temperature readings and 16,383 humidity readings
Reading Rate: 1 reading every 2 seconds to 1 every 12 hours
Start Modes: Software programmable immediate start or delay start up to six months in advance
Data Format: Date and time stamped ºC, ºF, K, ºR, % RH, mg/ml water vapor concentration
Battery Type: 2 - 1.55V SR1154W silver oxide batteries included; user replaceable
Battery Life: 1 year typical at 25ºC, 1 minute reading intervals
Time Accuracy: ± 1 minute/month at 20ºC
Computer Interface: PC serial or USB (interface cable required); 38,400 baud
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: 0 to 60ºC, (32 to 140ºF)
  OM-CP-EGGTEMP: 0 to 100% RH
  OM-CP-EGGTEMP-RH: 0 to 95% RH
Submersible: Up to 46 m (150'), (IP68) (OM-CP-EGGTEMP only)
Dimensions: 57.15 L x 42.6 mm dia. (2.25 x 1.68')
Weight: 60 g (2.02 oz)
Material:
  Enclosure:
HDPE
  Logger: 303 Stainless Steel
Approvals: CE (OM-CP-EGGTEMP only)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Micro Relative Humidity & Temperature Data Logger
$9.35
28 In Stock
en-US
en
Save Configuration