Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Portable Wireless Thermocouple Sensor and Data Logger

Miniature Portable Wireless Thermocouple Connector and Data Logger

$324.61

Item# MWTC-D-J-915

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $324.61
5-9 $308.38
10-24 $301.89
25-49 $288.90
50-99 $282.41
100+ $275.92

0 In stock

Lead Time (If not in stock): 6 weeks
Miniature Portable Wireless Thermocouple Connector and Data Logger MWTC-D-J-915 MWTC-D-J-915
  • Records Over 65,000 Temperature Data Points
  • Portable Size and Easy to Use
  • Available in J, K, T, E, R, S, B, C, and N Thermocouple Calibrations
  • Built-In Cold Junction Compensation and Linearization

MWTC-D-J-915 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Measurement Type
Number of Channels
Sensor Connection
Form Factor
Range
Radio Frequency Compatibility


Description

The new MWTC Smart Wireless Connector Series features a compact, battery powered thermocouple connector that can transmit and/or record temperature data back to a mating receiver up to 90m (300') away. During the initial set-up, the connector can be set to transmit, transmit and record, or record only at a pre-set time interval. The recording can begin either at power up, or at a pre-set time and date. Multiple wireless connectors (up to 48 channels) can transmit to one MWTC-REC receiver. Stored data can be easily downloaded to a PC via direct USB connection. The user can record either 65,400 process temperature data points, or 32,700 process and ambient temperature data ppoints.
en-US
en
Save Configuration