Call us at 1-888-826-6342
With an accuracy class of 0.01% and an integrated calibration certificate, the interference-proof signal conditioner ClipX is setting new standards in industrial process control. ClipX adapts to your measurement task, regardless of whether it is used with single- or multiple-channel applications, in manufacturing machines, in test benches or for production monitoring. Owing to the Plug and Play principle, up to six devices can be plugged simultaneously in a modular setup and the measured data can be pre-calculated. Unlike conventional measuring signal conditioners, ClipX does not require a separate head module for direct data processing.
ClipX provides all the latest automation interfaces to perfectly integrate the device into comprehensive control concepts. Featuring an intuitive web interface that also enables remote operation, parameterization, and diagnosis.
Precise and interference-proof | Faster industrial processes | Efficient and profitable |
---|---|---|
|
|
|
Intuitive Web Interface | ||
---|---|---|
ClipX comes with an innovative and intuitive web interface and is immediately operational without any software installation or training.
| ![]() |
Individual System Setup | ||
---|---|---|
![]() | ClipX allows for the synchronization of both individual measurement chains and systems in milliseconds – optionally with a simultaneous PC or fieldbus connection.
|
ClipX already meets the requirements of the future IIoT.