Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Magnetic Pickup Low Level Amplifier

Item# FLSC-AMP-A

Magnetic Pickup Low Level Amplifier FLSC-AMP-A FLSC-AMP-A
  • Ultra-Low Speed to 20 kHz Operation
  • 50 mV pp to 50 V Input
  • 100 mA Current Sinking Output
  • 8-24 Vdc Power Supply


  • Maximum Ambient Temperature 60 {C} (140 {F})
  • Minimum Ambient Temperature -10 {C} (14 {F})
  • Power 8-24 Vdc @ 30 mA
  • Supply Frequency 20 Hz to 20 KHz
FLSC-AMP-A Series is discontinued. Please check out Newest Released DRST Family DIN Rail Signal Amlifier DRST Series for more details

OMEGA’s Model FLSC-AMP-A amplifies the low level sine wave signals from a magnetic pickup sensor to a high level square wave output directly proportional in amplitude to the power supply voltage powering the module. This amplified signal will drive any ratemeter, totalizer, counter, or batch controller.

SPECIFICATIONS:
Power: 8-24 Vdc @ 30 mA
Input Frequency: 20 Hz to 20 KHz
Input Voltage: 50m V p-p to 50V p-p
Output: Square wave amplified pulse
Output Sink Current: 100 mA max.
Temperature Range: -10 to 60°C (14 to 143°F)
Dimensions: 44.5 dia. x 31.75 mm H (1.75 x 1.25"); two 0.250" holes on 1.30" centers
Weight: 28 g (1 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration