Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Fiber Optic Modem

Item# LDM85-P-025

Fiber Optic Modem LDM85-P-025 LDM85-P-025
  • Data Rates to 5M Baud
  • RS-232, RS-422, TTL System Interfaces
  • Multipoint Capability
  • LED Indicators


  • Baud Rate 0-5M
  • Maximum Ambient Humidity 95% RH
  • Maximum Ambient Temperature 85 {C}
  • Minimum Ambient Humidity 0% RH
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • MTBF >120
  • Modes Asynchronous 2-fiber full duplex
The LDM85 is a small, inexpensive fiber optic transmitter/receiver. It features a complete RS-232 port as well as high speed TTL/RS-422/ RS-423 data transmit and receive. It is capable of data rates from DC to 5M baud. A pair of these units allows most RS-232C cable links to be replaced and extended with a duplex fiber optic cable. The normal 50-foot RS-232 limit may be extended to 1.2 miles (2 km). Fiber optic data communications provide complete EMI/RFI rejection, isolation, elimination of ground loops, and reduced error rates. Data security is enhanced by almost nonexistent electromagnetic emissions. A unique multipoint capability allows local area networks to be formed with the isolation and data security of a fiber optic data highway. The LDM85 is packaged in a rugged aluminum enclosure small enough to mount on the back panel of typical computer equipment, saving valuable desk and floor space. The RS-232 connection is through male or female EIA 25-pin connectors. The fiber optic connection is either through SMA (905) or ST connectors. Additional features include a TD/RD reversing switch for connection to DTE (Data Terminal Equipment) or DCE (Data Communication Equipment) ports, three diagnostic LED indicators, and locally connected handshake lines. The TTL port combined with the RS-232 port may be interfaced to RS-422/423 ports. The LDM85 optical transmitter is optimized for launching power into fiber sizes 85/125, 100/140, and 200µm plastic coated silica (PCS). Due to a lensed optical system, receiver response does not vary with fiber size.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration