Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dual Port PCI RS232/422/485 Interface

Warranty
  • CE Approved

Item# OMG-ULTRACOMM2-PCI

Dual Port PCI RS232/422/485 Interface OMG-ULTRACOMM2-PCI OMG-ULTRACOMM2-PCI
  • Dual Port RS232/422/485 Interface
  • Onboard RS485 Auto Enable Circuit
  • Each Port Designed to Maximize Windows XP/Vista/7 Communications
  • 16550 Buffered UART Standard/16650 or 16750 Buffered UART Optional (32 or 64 Byte FIFO)


  • Baud Rate 460.8 kBPS
  • Maximum Storage Temperature 70 {C} (158 {F})
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Ambient Humidity 90% RH
  • Minimum Ambient Humidity 10% RH
  • Maximum Transmission Distance Up to 1219 m (4000') (RS422/485)
  • Minimum Ambient Temperature -18 {C} (0 {F})
  • Minimum Storage Temperature -20 {C} (-4 {F})
The OMG-ULTRACOMM2-PCI provides two field selectable RS232/422/485 serial ports for control and automation applications. Configure both ports as RS232 for standard serial COM: port requirements. Choose RS422 for long distance device connections at up to 1219 m (4000') where noise immunity and high data integrity are essential. Multi-drop up to 31 RS485 devices to each port in a RS485 bus for automated data collection. Mix the interfaces in any of the interface combinations to provide maximum flexibility to your communications.

In both RS232 and RS422 modes, the card works seamlessly with the standard operating system serial driver. In RS485 mode, our auto enable feature enables the RS485 line driver during character transmission and disables the driver afterward allowing the standard COM: driver to be utilized for RS485 communications. A serial utility CD is supplied with the OMG-ULTRACOMM2-PCI which includes all the Windows tools necessary to verify the installation and operation of the board. WIN XP/Vista/7 drivers are included as well as support for Linux. The drivers provide IRQ sharing, advanced UART support and serial diagnostic utilities.

SPECIFICATIONS
Communications Chip: 16550
Number of Ports: Two RS232/422/485
Max Data Rate: 460.8 kBPS
Max Data Distance: Up to 1219 m (4000') (RS422/485)
Operating Temperature: -18 to 50°C (0 to 122°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Humidity Range: 10 to 90% RH
Current Specifications: +5V @ 480 mA, ±12V @ 50 mA
Connector(s): (2) DB–9P
Dimensions: 12.70 L x 10.67 H cm (5.0 x 4.2")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration