Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Dual Port Isolated/Non Isolated ISA RS422/485 Adapter

Warranty

Item# OMG-ULTRA-SIO


Please see OMG-ULTRACOMM422-PCI as a possible alternative. Contact Engineering if you have any questions.
Dual Port Isolated/Non Isolated ISA RS422/485 Adapter OMG-ULTRA-SIO OMG-ULTRA-SIO
  • True Isolation BetweenPorts Providing500 Vdc Isolation(OMG-ULTRA-SIO-I)
  • Automatic Control ofRS485 Driver Enable (NoSpecial Software Required)
  • Selectable COM:Port Address
  • Selectable and SharableIRQ (2-7, 10-12, 14 and 15)


The OMG-ULTRA-SIO provides the PC with two isolated RS422/485 Asynchronous links to data collection and other devices. Isolation is important in installations where the equipment connected to the PC is either located far from the host system, or on a different power transformer circuit. The optical isolation feature of the OMG-ULTRA-SIO-I eliminates the risk of ground loop current, a commonly neglected and misunderstood phenomenon which leads to data errors and destruction of communications equipment. Individually selectable addresses and extended “AT” interrupts allow for seamless integration into Windows and OS/2 systems. The OMG-ULTRA-SIO appears to the host system as a standard COM: port requiring no special drivers or additional software.

Software
WIN XP/Vista/7 drivers are included as well as support for Linux. The drivers provide IRQ sharing, advanced UART support and serial diagnostic utilities.

SPECIFICATIONS
Communications Chip: 16550 UART
Number of Ports: Dual RS422/485
Isolation: True 500 Vdc isolation (OMG-ULTRA-SIO-I only)
Max Data Rate: 115 kBPS
Max Data Distance: Up to 1524 m (5000')
RS485 Operation: Two or four wire
Operating Temperature: -18 to 50°C (0 to 122°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Humidity Range: 10 to 90% RH
Current Specifications: OMG-ULTRA-SIO; +5V @ 440 mA; OMG-ULTRA-SIO-I; ±5V @ 600 mA
Connector(s): (2) DB–9P
Physical Dimensions: 18.67 L x 10.67 H cm (7.35 x 4.2")
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
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration