Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Single Channel RS-422/485/530 Serial Interface for the PCI Bus

Warranty

Item# OMG-ULTRA-485-PCI

Single Channel RS-422/485/530 Serial Interface for the PCI Bus OMG-ULTRA-485-PCI OMG-ULTRA-485-PCI
  • Field Selectable RS422/485/530 Interface
  • Automatically Handles RS485 Enable/Disable
  • 16850 Buffered UART
  • 128 Byte FIFO


  • Baud Rate 460.8K bps
  • Maximum Storage Temperature 70 {C} (158 {F})
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Ambient Humidity 90% RH
  • Minimum Ambient Humidity 10% RH
  • Maximum Transmission Distance up to 1200 m (4000')
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Minimum Storage Temperature -20 {C} (-4 {F})
The OMG-ULTRA-485-PCI is a single channel PCI bus serial I/O adaptor. It provides one field selectable RS422/485/530 serial port supporting asynchronous data rates up to 460.8K bps.

The OMG-ULTRA-485-PCI utilizes the 16850 UART communications chip which features programmable baud rates, data format, interrupt control and 128 byte FIFO.

Choose the RS422 mode for long distance device connections up to 4000 feet where noise immunity and high data integrity are essential. Select RS485 and capture data from multiple peripherals in an RS485 multi-drop network. Up to 31 RS485 devices can be connected to each port to automate your data collection.

In RS485 mode, the special auto-enable feature allows the RS485 port to be viewed by the operating system as a COM port. This allows the standard COM driver to be utilized for RS485 communications. The on-board hardware automatically handles the RS485 driver enable.

SPECIFICATIONS
Number of Ports:
single RS422/485/530
Communications Chip: 16850 UART
Maximum Data Rate: 460.8K bps
Maximum Data Distance: up to 1200 m (4000')
Operating Temperature: 0 to 50°C (32 to 158°F)
Humidity: 10 to 90% RH non-condensing
Storage Temperature: -20 to 70°C (-4 to 158°F)
Dimensions: 7.1 H x 12.5 cm L (2.8 x 4.9")
Connector: DB25M
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration