Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dual Port PCI RS-232 Interface

Warranty
  • CE Approved

Item# OMG-COMM232-PCI

Dual Port PCI RS-232 Interface OMG-COMM232-PCI OMG-COMM232-PCI
  • Dual Port RS-232 Interface
  • 16550 Buffered UART std/16650 or 16750 Buffered UART Optional (32 or 64 byte FIFO)
  • Supports Standard PC Data Rates and 'Quad' Data Rates up to 460.8K bps
  • Supports all PCI Interrupts


  • Baud Rate 460.8K bps
  • Maximum Storage Temperature 70 {C} (158 {F})
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Ambient Humidity 90% RH
  • Minimum Ambient Humidity 10% RH
  • Maximum Transmission Distance Up to 50'
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Minimum Storage Temperature -20 {C} (-4 {F})
The OMG-COMM232-PCI provides two RS-232 serial ports for control and automation applications. The onboard interrupt status port provides maximum Windows flexibility. The OMG-COMM232-PCI includes the 16550 UART, providing a 16 byte FIFO to keep your datacom applications running error free. The 16650 UART, featuring a 32 byte FIFO and the 16750 UART, offering a deep 64 byte FIFO are optional for high speed applications.

Software
WIN XP/Vista/7 drivers are included as well as support for Linux.
The drivers provide IRQ sharing, advanced UART support and serial diagnostic utilities.

SPECIFICATIONS
Communications Chip: 16550 (16650 and 16750 optionally)
Number of Ports: Two RS232
Max Data Rate: 460.8K bps
Max Data Distance: Up to 50'
Operating Temperature: 0 to 50°C (0 to 122°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Humidity Range: 10 to 90% RH
Current Specifications: +5V @ 240 mA, +12V @ 30 mA, -12V @ 50 mA
Connector(s): (2) DB–9P
Physical Dimensions: 12.70 x 10.67 cm (5.0 x 4.2")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration