Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Single Channel RS422/485 Serial Interface

Warranty
  • CE Approved

Item# OMG-ULTRA-485


Please see OMG-ULTRA-485-PCI as a possible alternative. Contact Engineering if you have any questions.
Single Channel RS422/485 Serial Interface OMG-ULTRA-485 OMG-ULTRA-485
  • Windows XP/Vista/7 and OS/2 Compatible
  • Automatic Controlof RS485 DriverEnable Signal
  • Selectable COM PortAddress
  • Selectable andSharable IRQ Level


The OMG-ULTRA-485 provides a PC with a direct RS422/485 asynchronous link to data collection and other devices. Individually selectable address and extended 'AT' interrupts make for seamless integration into OS/2 and Windows. The OMG-ULTRA-485 eliminates communications roadblocks under Windows and OS/2 due to its advanced design. The OMG-ULTRA-485 is perceived by the system to be an RS232 port, so no special drivers or additional software is required. WIN XP/Vista/7 drivers are included as well as support for Linux. The drivers provide IRQ sharing, advanced UART support, and Windows serial diagnostics.

SPECIFICATIONS
Number of Ports:
single RS422/485
Communications Chip: 16550 UART
Maximum Data Rate: 115K bps
Maximum Data Distance: 5000 ft
Operating Temperature: 0 to 50°C (32 to 158°F)
Humidity: 0 to 90% RH non-condensing
Storage Temperature: -20 to 70°C (-4 to 158°F)
Connector: DB25
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration