Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Channel Multi-PurposeIsolated Signal Conditioning Card for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series

Warranty

Item# OMB-DBK44

2-Channel Multi-PurposeIsolated Signal Conditioning Card for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series OMB-DBK44 OMB-DBK44
  • Accepts Two OM5 IsolatedInput Signal ConditioningModules of Any Type
  • Features On-Board Screw-Terminal Signal Connections


The OMB-DBK44 two-channel multi-purpose isolated signal conditioning card allows OMEGA’s OMB-LOGBOOK and OMB-DAQBOARD-2000 Series data acquisition systems to accommodate two optional OM5 isolated signal conditioning modules of any type*. Each user-configurable signal conditioning module offers 500 V isolation from the system and from other channels. It can accommodate an array of signals from low-level thermocouple signals to strain gage signals.

The OMB-DBK44 features screw terminals that provide access to each channel’s analog inputs, as well as to the excitation output if the card is used with a strain gage or RTD module. In addition, each OMB-DBK44 channel has a cold-junction sensor mounted adjacent to each screw terminal block. This permits OM5 thermocouple modules to output linearized and compensated temperature.

Expansion Enclosures
The OMB-DBK44 can be housed in a variety of ways, such as in the OMB-DBK10 three-slot expansion-card enclosure, the OMB-DBK41 ten-slot analog expansion module, or within the expansion slot of an OMB-DAQBOOK-112 or OMB-DAQBOOK-216.

Powering the OMB-DBK44
The OMB-LOGBOOK and OMB-DAQBOARD-2000 Series can provide power for the OMB-DBK44 via their P1 connectors. The OM5 modules used with the OMB-DBK44 typically require 5 V at 30 mA minimum, and can demand up to 175 mA in applications requiring excitation voltages.

An external 5 V power supply may be required if the power requirements exceed the data acquisition system’s power output. The external 5 V source is connected to the OMB-DBK44 via on-board screw terminal connections.

Please note that for applications that demand more than four isolated channels, it is more economical to use the OMB-DBK42 sixteen-channel isolated module.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration