Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Economical Digital I/O Plug-In Cards

Item# CIO-DIO24

Economical Digital I/O Plug-In Cards CIO-DIO24 CIO-DIO24
  • 24 TTL Digital I/O Lines
  • CIO-DIO24H for Applications Requiring Current Outputs to 64 mA
  • Interrupt Handling Supported
  • Plugs Into IBM PC/XT/AT or Compatible Bus


The CIO-DIO24 low-cost digital I/O board is designed for use with IBM PC/XT/AT or compatible computers. The board employs one 8255 digital I/O chip, controlling 24 digital I/O lines, and consists of three ports: an 8-bit PA port, an 8-bit PB port, and an 8-bit PC port. The PC port may also be used as two half ports of 4 bits. Each of the ports and half ports may be configured as input or output by software control. After RESET (power up of computer), all ports are set as inputs.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration