Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Medium Speed, PCI Bus, 16-Channel Analog Input Board with D/A and Digital I/O

$1,109.63

Item# PCI-DAS1002

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,109.63
5-9 $1,054.15
10-24 $1,031.96
25-49 $987.57
50-99 $965.38
100+ $943.19

In stock

Lead Time (If not in stock): 99 weeks
Medium Speed, PCI Bus, 16-Channel Analog Input Board with D/A and Digital I/O PCI-DAS1002 PCI-DAS1002
  • 16 Single-Ended or8 Differential Inputs
  • 12-Bit A/D Resolution150 kHz Sample Rate
  • Burst Mode and Simultaneous Sampleand Hold Emulation
  • Dual 12-Bit AnalogOutputs

PCI-DAS1002 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sample Rate
No of Channels


The PCI-DAS1001 and PCI-DAS1002 multifunction analog and digital I/O boards set a new standard for low cost, medium speed data acquisition on the PCI bus for IBM or compatible PC’s. It offers 16 single-ended or 8 differential 12-bit analog inputs with sample rates up to 150 kHz, 24 bits of digital I/O and three 16-bit counters. In addition, the PCI-DAS1000 series offers two 12-bit analog outputs. The only difference between the boards is the analog input ranges provided. The PCI-DAS1002 offers input gains of 1, 2, 4 and 8, while the PCI-DAS1001 offers gains of 1, 10, 100 and 1000.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration