Alert: DywerOmega USA offices and shipping warehouses will be closed for the holiday 11/28/2024 and 11/29/2024.
ANALOG INPUT SPECIFICATIONS | |
Input Channel | 32 S.E./16 Diff |
Resolution | 16-bits |
Conversion Rate | OME-PCI-1602: 100 KS/s max. OME-PCI-1602F: 200 KS/s max. |
Range | ±10 V, ±5 V, ±2.5, ±1.25 V, ±.625 V |
Input Impedance | 10,000 M .// 6pf |
D/A OUTPUTS | |
Channels | 2 |
Type | 12 bit double buffers |
Linearity | 0.06% FS |
Settling Time | 0.4 mS |
Output Range | ±5 V or ±10 V |
Output Driving | ±5 mA |
DIGITAL I/O | |
Inputs | 16-channels; TLL levels |
Input Low | VIL low = 0.8 V max, IIL low = 4 mA |
Input High | VIH high = 2.0 V min, IIH high = -20 µA max |
Outputs | 16-channels; TLL levels |
Output Low | VOL = 0.33 V max, IOL = 4 mA max |
Output High | VOH =3.84 V min, IOH high = -400 µA max |
TIMER | |
Internal Pacer Timer | 16-bit, 8 MHz input |
External Pacer Timer | 16-bit, 8 MHz input |
Machine Independent Timer | 16-bit, 8 MHz input |
Power Requirements | +5 V @ 350 mA (max) |
Operating Temperature | 0 to 50°C (32 to 122°F) |
Storage Temperature | -20 to 70°C (-4 to 158°F) |
Humidity | 0 to 90% RH non-condensing |
Dimensions | 190 L x 105 mm H (7.5 x 4.1") |
Overvoltage Protection | ± 35 V |
On Board FIFO | 8 K |
Programable Gain | 0.5, 1, 2, 4, 8 |