Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

110 KS/s 12-Bit Low Cost A/D Boards

Item# OME-PCI-1002H

110 KS/s 12-Bit Low Cost A/D Boards OME-PCI-1002H OME-PCI-1002H
  • PCI Bus
  • 12-Bit 110 KHz A/D Converter
  • 32 Single-Ended/16 Differential Inputs
  • 110 KS/s Sampling Rate: OME-PCI-1002L-110KS/s OME-PCI-1002H-40KS/s (Single Channel or Multiple Channels)


  • Impedance 10
  • Linearity ±1 bit
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Ambient Humidity 90% RH non-condensing
  • Maximum Storage Temperature 70 {C} (158 {F})
  • Minimum Ambient Humidity 0% RH
  • Minimum Ambient Temperature 0 {C} (32 {F}
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • Number of Inputs (Sku Variant) 32 Single-Ended/16 Differential Inputs
  • Other Features Counter/Timers
  • Power +5 V @ 350 mA (max)
The OME-PCI-1002 series is a family of PCI bus A/D boards. They feature a 110 KHz data acquisition under DOS and Windows. The boards provides 32 single-ended or 16 differential inputs, 16 digital input and 16 digital output channels. The -H means high gain model and the -L means low gain model. The OME-PCI-1002 series provides three flexible external trigger modes; post-trigger, pre-trigger, middle trigger.

Software Development Kit
All boards are supplied with a standard software development kit for Windows 98/NT/2000/XP. The software development kit includes DLL files for programming in C, C++ or other high level languages and OCX files for Visual Basic or Active X programming. LabView drivers are also included.

The OME-PCI-1002 includes 16-channels of digital input and 16-channels of digital output. A OME-DB-8025 screw terminal panel can be used to connect to the digital I/O lines. The OME-DB-16P isolated digital input board and OME-DB-16R relay board can be used to connect the digital I/O on the OME-PCI-1002 to real world signals.

Accessories
In order to connect to analog and digital signals a variety of terminal panels, digital input and relay boards are available for the OME-PCI-1002. See the Related Links section on this page for more details on these accessories.

OME-DB-1825 Screw Terminal Panel for Analog Input Channels.
Analog Input Screw Terminal Board
OME-DB-8025 Screw Terminal Panel for Digital Input Channels
Digital I/O Screw Terminal Board

OME-ADP-20/PCI 20-pin Extender 20 Pin Extender
OME-DB-16P 16 Channel Isolated Digital Input Board Digital Input Board OME-DB-16R 16 Channel SPDT Relay Output Board Relay Output Board


Specifications

ANALOG INPUT SPECIFICATIONS
Channels:
OME-PCI-1002H,
OME-PCI-1002L: 32 single-ended/ 16 differential
Resolution: 12 bits
Conversion Rate: 40 KS/s max.
Input Impedance: 10,000 M//6pF
Overvoltage Protection: ±35V
Accuracy: 0.01% of reading, ±1 bit
Linearity: ±1 bit

OME-PCI-1002H Input Ranges(High Gain)
GainRangeThroughput
1±10 V44 K/s
10±1 V36 K/s
100±0.1 V7 K/s
1000±0.01 V0.8 K/s

OME-PCI-1002L Input Ranges(Low Gain)
GainRangeThroughput
1±10V110 K/s
2±5V110 K/s
4±2.5V110 K/s
8±1.25V110 K/s


DIGITAL I/O
Inputs:
16 channels; TTL levels
Input Low: VIL = 0.8 V max, IIL = 4 mA
Input High: VIH = 2.0 V min, IIH = -20 µA max
Outputs: 16 channels; TTL levels
Output Low: 0.5 V max, IOL = 4 mA max
Output High: 2.7 V min, IOH = -400 µA max

TIMER COUNTER
Internal Pacer Timer:
16-bit, 8 MHz input
External Pacer Timer: 16-bit, 8 MHz input
Machine Independent Timer: 16-bit, 8 MHz input

GENERAL ENVIRONMENTAL
Operating Temperature:

0 to 50°C (32 to 122°F)
Storage Temperature:
-20 to 70°C (22 to 130°F)
Humidity: 0 to 90% RH non-condensing
Dimensions:
175 L x 105 mm H (6.9 x 4.1")
Power Requirements: +5 V @ 350 mA (max)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
110 KS/s 12-Bit Low Cost A/D Boards
$204.07
3 In Stock
110 KS/s 12-Bit Low Cost A/D Boards
$223.57
1 In Stock
30 KS/s 12-Bit Analog and Digital I/O Board for the ISA Bus
$204.07
4 In Stock
Accessories
Screw terminal board for digital I/O, includes two 1 m cables
$149.05
0 In Stock
16 channel relay output board, includes 1 m (3') cable (OME-CA-2010)
$317.60
5 In Stock
20-pin extender (extends the dual 20-pin digital I/O flat cable connectors on the board to the PC slot window, includes two 20-pin cables t link fromspreadsheets)
$101.50
1 In Stock
en-US
en
Save Configuration