Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

STANDARD TERMINAL BLOCK RELAYS, 6.2 mm (0.24") Wide

STANDARD TERMINAL BLOCK RELAYS

$40.70

Item# XRU1D24

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $40.70
10-24 $38.67
25-49 $37.85
50-99 $36.22
100-199 $35.41
200+ $34.60

In stock

Lead Time (If not in stock): 7 weeks
STANDARD TERMINAL BLOCK RELAYS XRU1D24 XRU1D24
  • Pluggable Relay Allows for Field Replacement
  • Functional Plug-In Bridges
  • Screw Connections
  • LED Status Indication

XRU1D24 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Voltage Rating
Amperage Rating
Number of Terminals
Minimum Wire Size
Maximum Wire Size
Width


  • Contact Connection Style Screw connection
  • Flammability Rating V0
  • Maximum Ambient Temperature 60°C (140°F)
  • Minimum Ambient Temperature -20°C (-4°F)
Application Description
Used in automation systems, electromechanical relays guarantee a safe connection between process I/O and electronic controls. The following functions are covered by relay coupling elements:
• Electrical isolation between the input and output circuits
• Independence of the type of switching current (AC and DC)
• High short-term overload resistance in the event of short circuits or voltage peaks
• Low switching losses
• Ease of operation

Accessories
Power Terminal Block
The XRAPLCESK power terminal block has the same shape as the relay modules and is used to feed in the bridging potentials. The nominal current is 32 A. When the total current is less than or equal to 6 A, supply can take place directly at the connecting terminal blocks of one of the connected relays.

End Cover
The XRAATPBK end cover is required at the start and stop of a relay strip. It can also be used for visual separation of groups of relays as well as separating relays with voltages greater than 250V and separating neighboring bridges with different potentials. It is equipped with pre-scored break out points at the bridging positions so that individual bridges can be passed through as needed. It may also be necessary to use the end cover between adjacent relays when three phases (L1, L2, L3) are used on the contact side of the relay.

Bridges
The XRAFBST colored, insulated plugin bridge system reduces wiring time by up to 70% compared to conventionally wired relays. The XRAFBST2, 2-position bridges, are suited for bridging a smaller number of relays and total currents <6 A. When a circuit is supplied from both sides, the circuit can be opened at any point, allowing all other modules to continue being supplied at the same time. The XRAFBST500 allow up to 80 modules to be bridged at one time. If bridges with different potentials meet in neighboring modules, the end cover XRAATPBK should be used. All bridges are equipped with a groove for removal with a standard screwdriver.

SPECIFICATIONS
Input Voltage:
   XRU1D24: 24 Vdc
   XRU1D24U: 24 Vac/Vdc
   XRU1D120U: 120 Vac/110 Vdc
Typical Input Current:
   XRU1D24: 9 mA
   XRU1D24U: 11 mA (24 Vac), 8.5 mA (24 Vdc)
   XRU1D120U: 3.5 mA (120 Vac), 3 mA (110 Vdc)
Connection Type: Screw connection
Rigid Solid AWG (mm2): 26 to 14 (0.14 to 2.5)
Flexible Stranded AWG (mm2): 26 to 14 (0.14 to 2.5)
Typical Response Time:
   XRU1D24: 5 mS
   XRU1D24U and XRU1D120U: 6 mS
Typical Release Time:
   XRU1D24: 8 mS
   XRU1D24U and XRU1D120U: 15 mS
Input Protection:
   XRU1D24: Polarity protection diode, free-wheeling diode
   XRU1D24U and XRU1D120U: Bridge rectifier
Contact Type: SPDT
Contact Material: AgSnO
Max Switching Voltage: 250 Vac/Vdc1
Min Switching Voltage: 12 Vac/Vdc
Limiting Continuous Current: 6 A
Min Switching Current: 10 mA
Min Switching Power: 120 mW
Ambient Temp Range: -20 to 60°C (-4 to 140°F)
Rated Operating Mode: 100% operating factor
Inflammability Class: V0, in accordance with UL 94
Mechanical Service Life: 2 x 107 cycles
*The separating plate, XRAPLCESK, should be installed for voltages greater than 250V (L1, L2, L3) between identical terminal points of adjacent modules. Potential bridging is then possible with the XRAFBST bridge system.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Replacement relay for XRU1D120U
$22.76
10 In Stock
High Current Terminal Block Relays
$2.06
0 In Stock
Accessories
DIN rail, 35mm x 7.5mm x 2m, slotted
$17.35
50 In Stock
DIN rail, 35mm x 15mm x 2m, solid
$31.80
17 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$28.49
25 In Stock
REPLACEMENT RELAYS AND Accessories
Replacement relay for XRU1D24 and XRU1D24U
$14.73
2 In Stock
Power terminal block
$35.58
10 In Stock
Black end cover
$3.01
0 In Stock
2-position blue snap in jumper
$2.06
0 In Stock
2-position gray snap in jumper
$2.06
0 In Stock
80-position red snap in jumper
$31.68
0 In Stock
80-position blue snap in jumper
$31.68
0 In Stock
80-position gray snap in jumper
$31.68
0 In Stock
6.2 mm white blank marker strip
$0.91
0 In Stock
en-US
en
Save Configuration