Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Hybrid Temperature Sensors

4 Products
Industrial Metal Pipe Clamp HANI Temperature Sensor

Industrial high accuracy non-invasive hybrid temperature clamp sensor with 0 to 100°C temperature range, IP65 rated, Omega Link capability, no drilling, no welding, no downtime.

Sanitary Metal Pipe Clamp HANI Temperature Sensor

Sanitary high accuracy non-invasive hybrid temperature clamp sensor with 0 to 100°C temperature range, IP65 rated, Omega Link capability, no drilling, no welding, no downtime.

Industrial Plastic Pipe Clamp HANI Temperature Sensor

Industrial high accuracy non-invasive hybrid temperature clamp sensor for plastic pipes with 0 to 100°C temperature range, IP65 rated, Omega Link capability, no drilling, no cutting, no downtime.

Hybrid Temperature Sensors

Hybrid Temperature Sensors are ideal instruments for a variety of industrial, commercial, and laboratory applications. These non-invasive temperature measurement solutions eliminate costly process downtime and require no welding or drilling. Omega Engineering offers a selection of hybrid temperature sensors that feature a robust design that allows them to be used in a wide range of environments. The sensors are available with IP65 rated housings, making them suitable for use in industrial and outdoor applications. They also feature Omega Link capability, which allows for connection to a range of systems and data acquisition devices, providing a simple and cost-effective solution for remote temperature monitoring.

Omega offers a variety of options designed for different applications and mounting styles, and are the perfect solution for those looking for an accurate, reliable, and cost-effective way to monitor temperatures.
Searching for your items
en-US
en
Save Configuration