Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

4 m/s Open Loop Benchtop Wind Tunnel w/ 20"L x 17"W x 4"D Test Chamber

Warranty

$12,198.18

Item# WT-3104

In stock

Lead Time (If not in stock): 6 weeks
4 m/s Open Loop Benchtop Wind Tunnel w/ 20"L x 17"W x 4"D Test Chamber WT-3104 WT-3104
  • Quick Access Panel
  • Sensor Ports (18)
  • Change Flow Rates by Controlling 3 Fans On/Off
  • Operate Vertically or Horizontally

WT-3104 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Rate
Supply Power


The WT-3104 is a research quality, open loop, benchtop wind tunnel for thermal characterization of components, circuit boards and cooling devices such as heat sinks, heat exchangers and cold plates. The polynomial shape and internal flow management system includes honeycombs and screens to break up turbulence and provides uniform, homogeneous flow, up to 4 m/s (800 ft/min) within the test section. The WT-3104 has 18 ports which allows a variety of probes, such as thermocouples, pitot tubes, and temperature and velocity sensors, among others, to be inserted throughout the test section. The wind tunnel is made from aluminum and Plexiglas® and, provides a clear view of the test section for flow visualization. Rail guides are provided in the test section so the board position can be adjusted. An access panel is conveniently located for mounting boards which can be adjusted in 3 different directions (i.e. the spacing from the walls can be adjusted) using appropriate standoffs. The WT-3104 weighs only 21 kg (47 lbs) making it ideal for laboratory environments. Each WT-3104 fan tray is equipped with three 24 Vdc fans, which can be individually switched on and off, with an included control box unit, to generate airflow. This control box enables lowest possible air flow. Sensors to measure the flow parameters are also available by Omega as optional accessories.

Specificat ions
Wind Tunnel: 108.2 L x 51.8 W x 48 cm D (42.61 x 20.42 x 19")
Test Section: 50.8 L x 43.2 W x 10.2 cm D (20 x 17 x 4")
Number of Sensor Ports: 18
Flow Range: 0 to 4 m/s (0 to 800 ft/min)
Flow Uniformity: ±1%
Weight: 21 kg (47 lb)
Power Supply Requirements: 24 Vdc at 1.5 Amps (Power supply provided by customer)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration