Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Melting Point Measurement Device

Warranty

Item# MPS21

Melting Point Measurement Device MPS21 MPS21
  • Compact Design
  • Digital LED Temperature Display, 0.1°C Resolution
  • 3 Indicator Lights (Heating, Fast, Slow)
  • Protective Cover is Easily Removed for Cleaning


The MPS21 melting point device is a convenient, safe, fast and easy to use digital product that determines the melting point of a substance without the need for a mercury thermometer. The MPS21 makes measurement simple and is ideal for use in educational chemistry labs. It can be an indispensable bench top tool for the modern science education laboratory and for select industrial application areas such as quality control testing for the purity of pharmaceutical and other organic crystalline solids.

Specifications
Dimensions: 220 L x 160 W x 170 mm H (8.7 x 6.3 x 6.7")
Weight: 1.8 kg (4 lb)
Electrical Supply: 120V, 60 Hz
Temperature Range: Ambient temperature to 300°C (572°F)
Accuracy: Of ±1°C at 20°C; ±2.5°C at 300°C (572°F)
Digital Display/Resolution: 4 digit LED/0.1°C
Temperature Ramp Rates: Fast temperature set = 20°C (depending on set) to melt between 1 and 10°C (33.8 and 50°F) LED indicator lights
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration