Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PT100 & PT1000 RTD Simulators with multiple or single curves

RTD Simulators

Item# CL510A

RTD Simulators CL510A CL510A
  • Source One or Multiple RTD Curves
  • High Accuracy
  • Easy-to-Read Backlight Display
  • Calibrate Directly in Temperature (°C or °F)

CL510A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Maximum Temperature Measurement
Power Source
Battery Run Time
Accuracy Value
Measurement Type
Batteries Included
Form Factor


The CL510A RTD Simulator Series can check and calibrate all your RTD instruments. Take it into the shop, plant or field without worry. It’s easy to operate even in the dark areas of the plant with the backlit display. Stop carrying around a decade box and RTD resistance tables, with the CL510A you can calibrate directly in temperature (°C and °F). Choose between a single RTD type model, CL510A-1 (Pt100, 0.00385), or a CL510A-10 for multiple RTD types.

The CL510A-10 works with a wide variety of RTD curves including Platinm 100 (alpha = 3850, 3902, 3916, 3926) and 1000 (alpha = 3850, 3750) ?, Copper 10 and 50 ?, Nickel 100 and 120 ?. Easily set any value quickly to within 0.1° with the adjustable digital potentiometer "DIAL". Connect directly to RTD inputs of smart transmitters, PLCs, controllers and multichannel recorders and verify their displays.

SPECIFICATIONS (Unless otherwise indicated, all specifications are rated from a nominal 23°C (73°F), 70% RH)
Accuracy: ±(0.015% of Rdg + 0.05 ?)
Temperature Drift: ±0.05 ?/°C
Operating Temperature Range: -25 to 60°C (-10 to 140°F)
Relative Humidity Range, 10% ?RH:
    ?90%: 0 to 35°C (32 to 95°F), non-condensing
    ?70%: 35 to 60°C (95 to 140°F), non-condensing
Size: 126 L x 69 W x 45 mm H (4.96 x 2.73 x 1.79")
Weight: 0.24 kg (8.4 oz) (including batteries)
Batteries: 4 "AA" alkaline 1.5V (included)
Battery Life: 50 hr
Low Battery: Low battery indication with nominal 1 hour of operation left
Protection Against Misconnection: Over-voltage protection to 60 Vdc (rated for 30 sec)
Display: High contrast graphic liquid crystal display, LED backlighting for use in low lit areas

Source
Accuracy: From 1 to 10.2 mA
External Excitation Current: ±(0.015% of rdg + 0.05 ?) Below 1 mA of External
Excitation Current: ±(0.015% of rdg + 0.01 mV/mA excitation current + 0.05 ?)
Resistance Ranges: 0.00 to 410.00, 410.1 to 4001.0 ?
Allowable Excitation Current Range, Steady or Pulsed/Intermittent:
    <410 ?: 10.2 mA max
    410 to 001 ?: 1 mA max Pulsed Excitation Current
Compatibility: DC to 0.01 second pulse width

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Rubber boot
$118.04
2 In Stock

Related Categories

en-US
en
Save Configuration