Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Hot Point Dry Block Probe Calibrator With RS232 Output

hot pointTM Dry Block Probe Calibrator with RS232 Communications

$5,766.70

Item# CL900A-220

In stock

Lead Time (If not in stock): 6 weeks
hot pointTM Dry Block Probe Calibrator with RS232 Communications CL900A-220 CL900A-220
  • Calibrates Thermistors, Thermocouples and RTD’s in Minutes
  • Highly Accurate ±0.8°C (±1.5°F) & Exceptional Stability ±0.2C (±0.3°F) for Precision Calibrations
  • Portable Rugged Design
  • Wide Temperature Range from Ambient +22 to 482°C (Ambient +40 to 900°F). Covers Most Industrial Applications

CL900A-220 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Accuracy Value
Stability
Style
Communications Protocol
Additional Features


OMEGA’s hot point™ calibrator is part of a new family of calibrators which allows calibration of thermistor, thermocouple and RTD probes quickly and easily with an accuracy to ±0.8°C (±1.5°F). An integral RTD sensor assures high measurement accuracy and repeatability. A built-in microprocessor-based PID digital controller assures exceptional stability. Setpoint and actual temperature are displayed, simultaneously. Temperature can be set in one degree increments from Ambient +22 to 482°C (Ambient +40 to 900°F).


The CL900A calibrator accepts a variety of optional inserts which are available in 4" and 6" depths, and probe diameters from 1/8" to 3/8". An undrilled insert is also available. The CL900A comes standard with a 1/4" diameter, 6" deep insert well, and insert removal tongs. Additional inserts can be ordered separately as required for other diameter probes. 6" depth inserts are used for probes 7" and longer. 4" depth inserts are used for probes 5" and longer..

PLEASE NOTE: Items listed as "Stock" require 5 Business Days for NIST Certification and Order Processing
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration