Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Built-In 5 Port Well Hot Point Dry Block Probe Calibrator

hot point™ Dry Block Probe Calibrator

Item# CL900-110

hot point™ Dry Block Probe Calibrator CL900-110 CL900-110
  • Calibrates Thermocouples and RTD’s in Seconds
  • Highly Accurate 0.9°C (1.5°F) & Exceptional Stability (0.3°F) for Precision Calibrations
  • Completely Portable for Factory, Laboratory and Instrument Shops
  • Interchangeable Test Wells and CL950 Built-In 5 Port Well Design Provides Customer Flexibility


OMEGA’s new hot point® calibrators allow calibration of thermocouple and RTD probes quickly and easily with accuracy to 0.9°C (1.5°F). An integral RTD sensor assures high measurement accuracy and repeatability. A built-in microprocessor-based PID digital controller assures exceptional stability. Setpoint and actual temperature are displayed simultaneously. Temperature can be set in one-degree increments from 22°C (40°F) above ambient to 482°C (900°F).

The CL900 calibrator accepts a variety of standard and metric optional inserts which are available in 4" and 6" depths and for probe diameters from 1/8" to 3/8". An undrilled insert is also available. The CL900 comes complete with a 1/4" diameter, 6" deep insert well and insert block tongs. Additional inserts can be ordered separately as required for other diameter probes. 6" depth inserts are used for probes 7" and longer; 4" depth inserts are used for probes 5" and longer.

The CL950 calibrator features a built-in well with 5 ports sized to accommodate a 1/16", 1/8", 3/16", and two 1/4" diameter probes. The multi-port design allows for the use of a calibrated or NIST-traceable probe and meter to be used as a standard while calibrating other probes. The 5 port design also allows for calibration of more than one probe at a time, and eliminates the need for separate insert wells.

Inserts for CL900 Series
Model No. Description
CL901 Insert, 1/8 dia. x 4" deep test well
CL901-M Metric insert, 2 dia. x 101.6 mm deep test well
CL902 Insert, 1/8 dia. x 6" deep test well
CL902-M Metric insert, 2 dia. x 152.4 mm deep test well
CL903 Insert, 3/16 dia. x 4" deep test well
CL903-M Metric insert, 3 dia. x 101.6 mm deep test well
CL904 Insert, 3/16 dia. x 6" deep test well
CL904-M Metric insert, 3 dia. x 152.4 mm deep test well
CL905 Insert, 1/4 dia. x 4" deep test well
CL905-M Metric insert, 4.5 dia. x 101.6 mm deep test well
CL906 Insert, 1/4 dia. x 6" deep test well
CL906-M Metric insert, 4.5 dia. x 152.4 mm deep test well
CL907 Insert, 5/16 dia. x 4" deep test well
CL907-M Metric insert, 6 dia. x 101.6 mm deep test well
CL908 Insert, 5/16 dia. x 6" deep test well
CL908-M Metric insert, 6 dia. x 152.4 mm deep test well
CL909 Insert, 3/8 dia. x 4" deep test well
CL910 Insert, 3/8 dia. x 6" deep test well
CL911 Insert, undrilled
Specifications
(All specifications are based on the test probes being in contact with the bottom of the test well)

Temperature Range: Ambient +22 to 482°C (+40 to 900°F)
Operating Ambient Temperature Range: 5°C to 38°C (40°F to 100°F)
Accuracy: (1°F resolution)
CL900 with 6" test well inserts: ±1.5°F ±1 LSD.
CL900 with 4" test well inserts: ±3°F ±1 LSD.
CL950: ±1.5°F, ±1 LSD.
Control Stability: ±0.3°F or better
Temperature Uniformity (within the bottom 1" of the test well):
CL900:
with 6" test well inserts: 0.3%
with 4" test well inserts: ±0.4%.
CL950: ±0.3%
Max. Probe Immersion:
CL900:
with 6" test well inserts: 150 mm (6")
with 4" test well inserts: 100 mm (4").
CL950: 150 mm (6")
Control: Microprocessor-based PID digital controller with data retention
Power: 110-125 Vac, 50/60 Hz, 1050 watts; 220 Vac, 50/60 Hz, 1050 watts
Dimensions: 300 H x 216 W x 311 mm D (11.75 x 8.5 x 12.25")
Weight: 10.1 kg (22.3 lb)

CL900-110 hot point™ dry block calibrator
CL900-110 hot point™ dry block calibrator, with DSS-460-K benchtop thermometer, calibrating a single thermocouple probe, shown smaller than actual size.
multi-well accepts up to 5 probes at one time
CL950 multi-well accepts up to 5 probes at one time and comes standard with 1/16, 1/8, 3/16 and two 1/4" diameter holes.
multi-well accepts up to 5 probes at one time
CL900 accepts any insert listed in the table above.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 83ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I have type J thermocouples with brazed junction, can I calibrate with a dry well calibrator

Asked by: Anonymous
Thank you for your inquiry. As long as the thermocouple is the proper diameter and meet the minimum depth/length requirement, it can be used in this well.
Answered by: Application Engineer CB
Date published: 2022-12-10
  • y_2024, m_12, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CL900-110, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 291ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration