Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-18°C to 149°C Temperature Blackbody Calibrator

Infrared Calibrator: Hot/Cold Blackbody Calibration Source

$5,534.39

Item# BB701-230VAC

In stock

Lead Time (If not in stock): 8 weeks
Infrared Calibrator: Hot/Cold Blackbody Calibration Source BB701-230VAC BB701-230VAC
  • Model BB701 Calibrates from -18 to 149°C (0 to 300°F )
  • Portable Rugged Design
  • Calibrates Infrared Pyrometers Quickly and Accurately
  • Built in Digital PID Autotune Temperature Controller with Temperature Readout

BB701-230VAC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Accuracy Value
Supply Voltage
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
Stability
Target Size
Communication protocol
Features


The BB701 Blackbody Calibrator is a high performance, rugged, portable calibrator for infrared pyrometers. The BB701 Hot/Cold model has a range of -18 to 149°C (0 to 300°F). The BB701’s ability to provide a stable, repeatable cold calibration point allows the user to calibrate or test most infrared pyrometers quickly and accurately without having to prepare an ice bath. The target plate has a known emissivity, enabling the user to calibrate virtually any infrared pyrometer with a spot size diameter of 63.5 mm (2.5") or smaller. Both models come with an RS-232 computer interface which allows computer control of the setpoints for automatic test applications. An NIST traceable calibration certificate is also provided.

PLEASE NOTE: Items listed as "Stock" require 5 Business Days for NIST Certification and Order Processing
loading all models
loading all reviews
Rated 5 out of 5 by from Calibration Good product , good stability , great transaction recommended
Date published: 2021-02-13
  • y_2024, m_8, d_22, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_BB701-230VAC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration