Skip to search Skip to main content Skip to navigation

Alert: DywerOmega USA offices and shipping warehouses will be closed for the holiday 11/28/2024 and 11/29/2024.

We noticed you are from . Visit your local site for regional offers and live support.

Druck DPI611 Handheld Pressure Calibrator

-14.5 to 100 psig

Item# DPI611-10G

-14.5 to 100 psig DPI611-10G DPI611-10G
  • With the Symbiosis of a High Performance Pressure Generator and Fast Intuitive User Interface, the Robust DPI 611 Brings Handheld Pressure Calibration to a New Level
  • 50% Smaller and 33% Lighter than DPI 610
  • Generates 0 to 20 bar in Less Than 30 Seconds
  • Creates 95% Vacuum


Robust and easy-to-use - GE's Druck DPI 611 Pressure Calibrator from GE's Expert range.

Generate pressure in seconds with the robust, easy-to-use Druck DPI 611 pressure calibrator from GE's Expert range. The ergonomic, hand-held device provides the best-in-class accuracy, with easy-to-use features, including an intuitive menu that recalls favorite tasks and documents data. With a touchscreen interface and a large color display, the rugged calibrator provides twice the performance in a product half the size of its predecessor.

The Expert Range
High Performance, high accuracy calibration

The DPI611 is from GE's high performance Expert range, which provides incredible calibration capability built around GE Druck’s benchmark reliability, accuracy and ease-of-use. This high accuracy range gives you leading mobile calibration for electrical, temperature and pressure applications. And if you need wider test and calibration solutions, GE's Essential and Elite ranges have you covered.



Specification
Display Size: 110 mm (4.3in) diagonal. 480 x 272 pixels. LCD color display with touch screen
Internal Memory: 8 GB (nominal) user memory for automated procedures, calibration data and data log files
Languages: English (default), Chinese, Dutch, French, German, Italian, Japanese, Korean, Portuguese, Russian, Spanish
Operating Temperature -10 to 50ºC (14 to 122ºF), 0 to 40ºC (32 to 104ºF) when powered from optional mains adaptor IO620-PSU
Storage Temperature: -20 to 70ºC (-4 to 158ºF)
Ingress Protection: IP 54. Protected against dust and splashing water from any direction
Humidity: 0 to 90% RH none condensing. To Def Stan 66-31, 8.6 cat III
Shock/Vibration: BS EN 61010-1:2010 / MIL-PRF-28800F CLASS 2
Altitude: Up to 2000 m
EMC: BS EN 61326-1:2013
Electrical Safety: BS EN 61010-1:2010
Pressure Safety: Pressure Equipment Directive - Class: Sound Engineering Practice (SEP)
Enclosure Materials: Polycarbonate, polyamide, polypropylene, acrylic, cotton
Approved CE marked
Dimensions (L:W:H): 270 x 130 x 120 mm (10.6 x 5.1 x 4.7 inches)
Weight: 1.96 Kg (4.3 lbs) including batteries
Power Supply: 8 x AA alkaline batteries Optional mains adaptor P/N IO620-PSU 100 – 260V +/- 10%, 50 / 60Hz AC, Output DC V=5A, 1.6A
Battery Life: 18 to 26 hours depending on functions
Connectivity: USB type A, USB type mini B
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration