PST joins DwyerOmega. Read more>
Omega has a state-of-the-art Temperature Calibration Laboratory that uses a Sophisticated HVAC system to control both the temperature and humidity to precise limits. This ensures the best accuracy from the high precision measurement equipment used inside. The lab is built as a room within a room to eliminate temperature fluctuations from exterior walls and all high temperature furnaces are located outside the lab to ensure temperature and humidity stability inside the lab.
Omega uses a variety of fluid baths, furnaces, and calibrators to perform temperature calibrations over a wide temperature range. Each heat source is outfitted with an independent NIST traceable standard. The most accurate equipment is selected for each calibration situation to provide the lowest temperature measurement uncertainties.
Omega Calibrations offer the following:
Omega’s temperature calibration lab has the resources to test from -118°F (-80°C) to 2372°F (1300°C).
Omega also has the capability of testing at the boiling point of Liquid Nitrogen, -320°F (-196°C). Maximum calibration temperature range is based upon probe configuration and useable length.
Temperature Range | Minimum Probe Length |
0°C to 100°C | 2 to 4 inches (depends upon configuration) |
101°C to 200°C | 5 to 8 inches (depends upon configuration) |
201°C to 400°C | >8 inches |
400°C to 1000°C | >14 inches |
1000°C to 1150°C | >18 inches |
1150°C to 1300°C | >24 inches |
CAL-1 documents that the products you buy comply with Omega's specifications. This calibration is normally FREE and gives you additional assurance that what you are buying is exactly what has been specified in the product specifications.
CAL-2 documents not only that the equipment you buy meets the published specification, but also that calibration and testing were performed using NIST-traceable equipment.
CAL-3 provides temperature deviation data at Omega’s pre-determined temperature points as well as a list of all test equipment used with calibrations traceable to NIST. This calibration is performed in accordance with ISO-10012-1 and ANSI/NCSL-Z540-1-1994 requirements. This certificate is available for most Omega manufactured thermocouple, RTD, and Thermistor temperature measurement probes.
Probe Type | System CAL Probe + Meter | Probe Only | Probe Length Min | Standard Calibration Points for CAL-3 Probe Diameter, Inches (mm) | |||||||||||
0.032
(0.81) |
0.040
(1.02) |
0.062
(1.57) |
0.125
(3.18) |
0.188
(4.76) |
0.250
(6.35) |
||||||||||
°F | °C | °F | °C | °F | °C | °F | °C | °F | °C | °F | °C | ||||
K | Yes | Yes | 7" (178 mm) | 212
392 752 |
100
200 400 |
212
392 752 |
100
200 400 |
212
392 752 |
100
200 400 |
212
392 752 |
100
200 400 |
212
392 752 |
100
200 400 |
212
392 752 |
100
200 400 |
J | Yes | Yes | 7" (178 mm) | 212
302 392 |
100
150 200 |
212
302 392 |
100
150 200 |
212
302 392 |
100
150 300 |
212
302 392 |
100
150 400 |
212
302 392 |
100
150 400 |
212
302 392 |
100
150 400 |
T | Yes | Yes | 7" (178 mm) | 212
302 392 |
100
150 200 |
212
302 392 |
100
150 200 |
212
302 392 |
100
150 200 |
212
302 392 |
100
150 300 |
212
302 392 |
100
150 300 |
212
302 392 |
100
150 300 |
E | Yes | Yes | 7" (178 mm) | 212
302 392 |
100
150 200 |
212
302 392 |
100
150 200 |
212
302 752 |
100
150 400 |
212
302 752 |
100
150 400 |
212
302 752 |
100
150 400 |
212
302 752 |
100
150 400 |
N | Yes | Yes | 7" (178 mm) | 212
302 752 |
100
200 400 |
212
302 752 |
100
200 400 |
212
302 752 |
100
200 400 |
212
302 752 |
100
200 400 |
212
302 752 |
100
200 400 |
212
302 752 |
100
200 400 |
Rtd | Yes | Yes | 7" (178 mm) | 212
392 752 |
100
200 400 |
212
392 752 |
100
200 400 |
212
392 752 |
100
200 400 |
212
392 752 |
100
200 400 |
||||
Thermistor with Meter | Yes | No | 3" (76.2 mm) | 32
122 194 |
0
50 90 |
32
122 194 |
0
50 90 |
32
122 194 |
0
50 90 |
32
122 194 |
0
50 90 |
Note: CAL-3 calibration data is given in °F standard, unless requested in °C. CAL-3 and CAL-4 also available on thermocouple wire and probes less than 178mm (7"). Standard Calibration points: 100°C (212°F), 150°C (302°F). and 200°C (392°F). Upper temperature value may be limited by wire insulation.
Click here to see a sample Certificate Of Calibration (CAL-3)Note: CAL document shown above is representative of information provided. Actual document may vary in appearance.
CAL-4 is similar to the CAL-3 except that specific temperature points are chosen by the customer. This calibration is also performed in accordance with ISO-10012-1 and ANSI/NCSL-Z540-1-1994 requirements. This certificate is available for most Omega manufactured thermocouple, RTD, and Thermistor temperature measurement probes.
CAL-5 documents that a thermocouple probe was made from a spool of Omega's MI thermocouple wire checked at various temperatures. This certificate is not NIST traceable. The process is known as a “batch calibration” because all the probes cut from the same spool are tested at the same data points.
CAL-5 Standard Calibration Points | |||||
Thermocouple Calibration | ![]() |
![]() |
![]() |
![]() |
![]() |
Liquid Nitrogen | Ice Point | Boiling Point | Tin Melting | Zinc Melting | |
T | -320°F (-195.8°C) | 32°F (0°C) | 212°F (100°C) | 449°F (231.9°C) | |
J, K, E, N | 32°F (0°C) | 212°F (100°C) | 449°F (231.9°C) | 787°F (419.6°C) |
Multiple high temperature furnaces are used along with automated calibration equipment to accommodate large volumes of thermocouple calibrations