Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Documenting Handheld Multifunction Calibrator w/ Source & Measure

Multifunction Calibrator
Warranty

Item# CL310

Multifunction Calibrator CL310 CL310
  • Please refer to the CL940-Series for possible replacement.

  • Highest Accuracy in Class to 0.015% of Reading
  • Measure and Simulate T/Cs (13 Types) RTDs (13 Types) Ω Current Voltage Frequency and Pressure; Source Pulse Trains
  • Pressure Module Communication Port Compatible With Omega Pressure Modules
  • Direct Entry of Custom RTD Coefficients (R0 A B C)
  • All Simulate Modes Can be Programmed With Dedicated Setpoints to Speed Calibration and Linearity Tests
  • Store Up to 21 Data Points Per Instrument and Up to 50 Instruments in Non-Volatile Memory
  • Test for Pass/Fail Criteria
  • Capture Both as Found and as Left Data
  • Software is Included
  • Protective Rubber Boot Standard


The CL310 documenting multi-function calibrator delivers a feature set unmatched in high accuracy, hand-held calibrators in its price range. The CL310 delivers functions and accuracy associated with fixed installation, laboratory instruments, and has everything needed for virtually any calibration task. What makes this versatile calibrator best in class is the ability to fully document any calibration easily while performing the normal job. Software is included. Some functions will require a Microsoft Excel-compatibility.
CL310 can also measure and source thermocouples, RTDs, current, voltage, frequency, and it can source pulse trains. It has a communications port for pressure modules and an isolated mA/V readback circuit. Arrow keys, direct numeric keypad entry, and three softwaredriven function buttons combine with a large, backlit, menu-driven graphics display to provide a highly intuitive yet powerful interface. A built-in 250 Ω resistor for Hart® compatibility; compatibility with smart transmitters and PLCs, full fuseless protection, and a serial communications port for control using ASCII commands are additional features that make the CL310 indispensable for calibration tasks. This product is battery operated.
Note: Use only AA size alkaline batteries (not to be used with AC adapter or battery charger) or optional rechargeable batteries.
Warning
This product has non-rechargeable alkaline batteries installed. Prior to connecting any AC adapter or battery charger, these batteries must be removed and/or replaced with rechargeable batteries such as Nickel Cadmium or Nickel Metal Hydride types. Failure to remove the batteries will result in damage to the calibrator and voids the warranty.

Measuring Pressure With a PCL-PMA pressure module adaptor, the CL310 will work with all OMEGA PCL-PM pressure modules. (For information on these see specifications, see the PCL1200).

SPECIFICATIONS (23 ±5°C unless otherwise noted)
Voltage:
    Source: 0.000 to 20.000 Vdc
    Read:
        Isolated: 0.000 to 30.000 Vdc
        Non-Isolated: 0.000 to 20.000 Vdc
Thermocouple mV:
    Read/Source: -10.000 to 75.000 mV
Current (mA):
    Source: 0.000 to 24.000 mA
    Read:
        Isolated: 0.000 to 24.000 mA
        Non-Isolated: 0.000 to 24.000 mA
Frequency (1 to 20V Selectable Amplitude):
    CPM Source/Read: 2.0 to 600.0 cpm
    Hz Source/Read: 1.0 to 1000.0 Hz
    kHz Source/Read: 1.0 to 10.00 kHz
Pulse (Source Only 1 to 20V; Selectable Amplitude):
    Pulses: 1 to 30,000; 2 cpm to 10 kHz
Ohms:
    Source: 5.0 to 4000.0Ω
    Read: 0.00 to 4000.0Ω
Thermocouple Range Read and Source:
    Type J: -200.0 to 1200.0°C (-328 to 2192°F)
    Type K: -200.0 to 1370.0°C (-328 to 2498°F)
    Type T: -200.0 to 400.0°C (-328 to 752°F)
    Type E: -200.0 to 950.0°C (-328 to 1742°F)
    Type R: -20.0 to 1750.0°C (-4 to 3182°F)
    Type S: -20.0 to 1750.0°C (-4 to 3182°F)
    Type B: 600.0 to 1800.0°C (1112 to 3272°F)
    Type C: 0 to 2316.0°C (32 to 4201°F)
    Type XK: -200.0 to 800.0°C (-328 to 1472°F)
    Type BP: 0 to 2500.0°C (32 to 4532°F)
    Type L: -200.0 to 900.0°C (-328 to 1652°F)
    Type U: -200.0 to 400.0°C (-328 to 752°F)
    Type N: -200.0 to 1300.0°C (-328 to 2372°F)
RTD Range Read and Source:
    Ni120 (672): -80.0 to 260.0°C (-112 to 500°F)
    Pt100 (385): -200.0 to 800.0°C (-328 to 1472°F)
    Pt100 (3926): -200.0 to 630.0°C (-328 to 1166°F)
    Pt100 (3916): -200.0 to 630.0°C (-328 to 1166°F)
    Pt200 (385): -200.0 to 630.0°C (-328 to 1166°F)
    Pt500 (385): -200.0 to 630.0°C (-328 to 1166°F)
    Pt1000 (385): -200.0 to 630.0°C (-328 to 1166°F)
    Cu10: -100.0 to 260.0°C (-148 to 500°F)
    YSI400: 15.00 to 50.00°C (59 to 122°F)
    Cu50: -180.0 to 200.0°C (-292 to 392°F)
    Cu100: -180.0 to 200.0°C (-292 to 392°F)
    Pt385-10: -200.0 to 800.0°C (-328 to 1472°F)
    Pt385-50: -200.0 to 800.0°C (-328 to 1472°F)

Accuracy
Voltage: ±0.015% of reading, ±2 mV
Thermocouple: mV ±0.02% of reading, ±10 µV
Thermocouple Errors (Typical at 100°C) (In °C; Add 0.2 for Cold-Junction Compensation Error)
Type J: 0.2°C (0.4°F)  Type K: 0.3°C (0.5°F)
Type T: 0.2°C (0.4°F)  Type B: 1.2°C (2.2°F)
Type S: 1.2°C (2.2°F)  Type XK: 0.2°C (0.4°F)
Type C: 0.6°C (1.6°F)  Type L: 0.2°C (0.4°F)
Type BP: 0.9°C (34°F)  Type N: 0.4°C (0.7°F)
Type U: 0.25°C (0.5°F) 

RTD Read/Source:
Ni120 (672): 0.06°C (0.11°F)  Pt100 (385): 0.13°C (0.23°F)
Pt100 (3926): 0.13°C (0.23°F) Pt100 (3916): 0.13°C (0.23°F)
Pt200 (385): 0.45°C (0.81°F)  Pt500 (385): 0.21°C (0.38°F)
Pt1000 (385): 0.14°C (0.75°F) Cu10: 0.82°C (1.48°F)
YSI400: 0.05°C (0.09°F)  Cu50: 0.20°C (0.36°F)
Cu100: 0.13°C (0.23°F)  Pt385-10: 0.84°C (2.16°F)
Pt385-50: 0.21°C (0.38°F) 

Read/Source:
    Current (mA): ±0.015% of reading, ±2 µA/±0.015% of reading, ±2 µA
    CPM: ±0.05% of reading, ±0.1
    Hz: ±0.05% of reading, ±0.1 Hz
    kHz: ±0.05% of reading, ±0.01 kHz/±0.125% of reading

Ohms (Works with All Pulsed Transmitters Down to 5 ms):
    5 to 400 Ohms Range: ±0.015% of reading ±0.03Ω/ ±0.015% of reading ±0.1Ω
    400 to 1500 Ohms Range: ±0.015% of reading ±0.3Ω
    1500 to 4000 Ohms Range: ±0.015% of reading ±0.3Ω

Environmental
Operating Temperature: -10 to 50°C (14 to 122°F)
Storage Temperature: -20 to 70°C(-4 to 158°F)
Stability: ±0.005% of reading/°C (outside of 23°C ±5°C)
Power Requirement: 6 Vdc
Batteries: 4 'AA' alkaline (included) or optional rechargeable

Mechanical
Note: Use only AA size alkaline batteries or optional rechargeable batteries.
Warning
This product has non-rechargeable alkaline batteries installed. Prior to connecting any AC adapter or battery charger, these batteries must be removed and/or replaced with rechargeable batteries such as Nickel Cadmium or Nickel Metal Hydride types. Failure to remove the batteries will result in damage to the calibrator and voids the warranty.

Dimensions: 220.9 H x 106.6 W x 58.4 mm D (8.7 x 4.2 x 2.3')
Weight: 863 g (30.5 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Multifunction Calibrator
$166.44
0 In Stock
Accessories
Stackable test leads
$19.70
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
en-US
en
Save Configuration