PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $33.63 |
5-9 | $31.95 |
10-24 | $31.28 |
25-49 | $29.93 |
50-99 | $29.26 |
100+ | $28.59 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
1/16" to 1/4" ID TUBING – POLYURETHANE ESTER TUBING | ||||||
Model No. | OD (in) | ID (in) | Std. Length (ft) | Wall (in) | Working psi @ 21°C/70°F | Weight/100' kg(lb) |
TYUS-18116-100 | 1/8 | 1/16 | 100 | 1/32 | 134 | 0.2 (0.5) |
TYUS-31618-100 | 3/16 | 1/8 | 100 | 1/32 | 72 | 0.4 (0.9) |
TYUS-31618-500 | 3/16 | 1/8 | 500 | 1/32 | 72 | 0.4 (0.9) |
TYUS-1418-100 | 1/4 | 1/8 | 100 | 1/16 | 133 | 0.9 (2) |
TYUS-14316-100 | 1/4 | 3/16 | 100 | 1/32 | 27 | 1.3 (2.8) |
TYUS-516316-100 | 5/16 | 3/16 | 100 | 1/16 | 74 | 1.3 (2.8) |
TYUS-51614-100 | 5/16 | 1/4 | 100 | 1/32 | 33 | 0.8 (1.8) |
TYUS-3814-100 | 3/8 | 1/4 | 100 | 1/16 | 67 | 1.6 (3.5) |
TYUS-1214-100 | 1/2 | 1/4 | 100 | 1/8 | 131 | 3.6 (8) |
TYUS-1214-500 | 1/2 | 1/4 | 500 | 1/8 | 131 | 3.6 (8) |
TYUS-716516-100 | 7/16 | 5/16 | 100 | 1/16 | 65 | 1.8 (4) |
TYUS-916516-100 | 9/16 | 5/16 | 100 | 1/8 | 118 | 4.2 (9.3) |
TYUS-1238-100 | 1/2 | 3/8 | 100 | 1/16 | 59 | 2.3 (5) |
TYUS-91638-100 | 9/16 | 3/8 | 100 | 3/32 | 84 | 3.5 (7.8) |
TYUS-5838-100 | 5/8 | 3/8 | 100 | 1/8 | 100 | 3.5 (7.8) |
TYUS-5812-100 | 5/8 | 1/2 | 100 | 1/16 | 36 | 2.7 (6) |
TYUS-3412-100 | 3/4 | 1/2 | 100 | 1/8 | 60 | 2.7 (6) |
TYUS-131658-100 | 13/16 | 5/8 | 100 | 3/32 | 54 | 5.2 (11.5) |
TYUS-7858-100 | 7/8 | 5/8 | 100 | 1/8 | 60 | 5.2 (11.5) |
TYUS-134-50 | 1 | 3/4 | 50 | 1/8 | 51 | 7.3 (16) |
TYUS-134-100 | 1 | 3/4 | 100 | 1/8 | 51 | 8.4 (18.5) |
TYUS-11878-100 | 1 1/8 | 7/8 | 100 | 1/8 | 33 | 8.4 (18.5) |
TYUS-1141-50 | 1 1/4 | 1 | 50 | 1/8 | 40 | 9.5 (20.9) |
TYUS-1141-100 | 1 1/4 | 1 | 100 | 1/8 | 40 | 10.7(23.5) |