PST joins DwyerOmega. Read more>
PST joins DwyerOmega. Read more>
$174.20
$ --
Item# PST032A
Item# --
Quantity | Price each |
---|---|
1-9 | $174.20 |
10-24 | $165.49 |
25-99 | $156.78 |
100-499 | $148.07 |
500-999 | $139.36 |
1000+ | $130.65 |
0 In stock
--
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model Number | Nominal Sheath O.D. | Tool Tolerance | Weight | Replacement Tool Bit Model No. | Power Adaptor Size | |
English | Metric | |||||
PST020A | .020' | 0.50 mm | 0.019-0.021' | 1 oz | TB125 | S |
PST025A | .025' | 0.60 mm | 0.024-0.026' | 1 oz | TB125 | S |
PST032A | .032' | 0.79 mm | 0.031-0.034' | 1 oz | TB125 | S |
PST040A | .040' | 1.00 mm | 0.040-0.044' | 21/2 oz | TB188 | M |
PST062A | 1/16' | 1.50 mm | 0.060-0.064' | 21/2 oz | TB188 | M |
PST065A | 1/16' | 1.57 mm | 0.063-0.067' | 21/2 oz | TB188 | M |
PST20MMA | 0.080' | 2.00 mm | 0.077-0.083' | 21/2 oz | TB188 | M |
PST090A | 3/32' | 2.38 mm | 0.090-0.094' | 21/2 oz | TB188 | M |
PST30MMA | 0.118' | 3.00 mm | 0.115-0.121' | 41/2 oz | TB250 | M |
PST125A | 1/8' | 3.17 mm | 0.122-0.128' | 41/2 oz | TB250 | M |
PST45MMA | 0.177' | 4.50 mm | 0.174-0.180' | 8 oz | TB250 | L |
PST187A | 3/16' | 4.75 mm | 0.185-0.190' | 8 oz | TB250 | L |
PST60MMA | 0.236' | 6.00 mm | 0.233-0.239' | 8 oz | TB250 | L |
PST250A | 1/4' | 6.25 mm | 0.247-0.253' | 8 oz | TB250 | L |
Request an RoHS Status
About cookies on this site
Cookies used on the site are categorized and below you can read about each category and allow or deny some or all of them. When categories than have been previously allowed are disabled, all cookies assigned to that category will be removed from your browser. Additionally you can see a list of cookies assigned to each category and detailed information in the cookie declaration.
Necessary cookies
Some cookies are required to provide core functionality. The website won't function properly without these cookies and they are enabled by default and cannot be disabled.
CookieHub is a Consent Management Platform (CMP) which allows users to control storage and processing of personal information.
Cloudflare is a global network designed to make everything you connect to the Internet secure, private, fast, and reliable.
Analytical cookies
Analytical cookies help us improve our website by collecting and reporting information on its usage.
Google Analytics is a web analytics service offered by Google that tracks and reports website traffic.
HubSpot is a CRM platform that provides tools for marketing, sales, and customer service.
Clarity is a user behavior analytics tool that helps you understand how users interact with your website.
Marketing cookies
Marketing cookies are used to track visitors across websites to allow publishers to display relevant and engaging advertisements. By enabling marketing cookies, you grant permission for personalized advertising across various platforms.
Google Ads is an advertising service by Google for businesses that want to display ads on Google search results and its advertising network.
Microsoft Advertising (formerly Bing Ads) is a service that provides pay per click advertising on the Bing, Yahoo!, and DuckDuckGo search engines.
Other cookies
The cookies in this category have not yet been categorized and the purpose may be unknown at this time.
Cookies used on the site are categorized and below you can read about each category and allow or deny some or all of them. When categories than have been previously allowed are disabled, all cookies assigned to that category will be removed from your browser. Additionally you can see a list of cookies assigned to each category and detailed information in the cookie declaration.
Necessary cookies
Some cookies are required to provide core functionality. The website won't function properly without these cookies and they are enabled by default and cannot be disabled.
Name | Hostname | Vendor | Expiry |
---|---|---|---|
route | omega.com www.omega.com | Session | |
JSESSIONID | www.omega.com | Session | |
General purpose platform session cookie, used by sites with JavaServer Pages (JSP). The cookie is usually used to maintain an anonymous user session by the server. | |||
route | www.omega.com | Session | |
AKA_A2 | .omega.com | Akamai Technologies Inc. | 1 hour |
omegaengineeringus-cart | www.omega.com | 400 days | |
Cart cookie required for Hybris application. | |||
cookiehub | .omega.com | CookieHub | 365 days |
Used by CookieHub to store information about whether visitors have given or declined the use of cookie categories used on the site. |
Analytical cookies
Analytical cookies help us improve our website by collecting and reporting information on its usage.
Name | Hostname | Vendor | Expiry |
---|---|---|---|
_br_uid_2 | .omega.com | 400 days | |
Bloomreach | |||
__hstc | .omega.com | HubSpot | 180 days |
This cookie name is associated with websites built on the HubSpot platform. This is the main cookie for tracking visitors. It contains the domain, utk, initial timestamp (first visit), last timestamp (last visit), current timestamp (this visit), and session number (increments for each subsequent session). | |||
hubspotutk | .omega.com | HubSpot | 180 days |
This cookie name is associated with websites built on the HubSpot platform. This cookie is used to keep track of a visitor's identity. This cookie is passed to HubSpot on form submission and used when deduplicating contacts. | |||
__hssrc | .omega.com | HubSpot | Session |
This cookie name is associated with websites built on the HubSpot platform. Whenever HubSpot changes the session cookie, this cookie is also set to determine if the visitor has restarted their browser. If this cookie does not exist when HubSpot manages cookies, it is considered a new session. | |||
__hssc | .omega.com | HubSpot | 1 hour |
This cookie name is associated with websites built on the HubSpot platform. This cookie keeps track of sessions. This is used to determine if HubSpot should increment the session number and timestamps in the __hstc cookie. It contains the domain, viewCount (increments each pageView in a session), and session start timestamp. | |||
fs_lua | .omega.com | FullStory, Inc | 1 hour |
FullStory | |||
fs_uid | .omega.com | FullStory, Inc | 365 days |
Used by FullStory to track the user across sessions and pages | |||
__cf_bm | .hubspot.com .hsforms.com .zoominfo.com | Cloudflare, Inc. | 1 hour |
The __cf_bm cookie supports Cloudflare Bot Management by managing incoming traffic that matches criteria associated with bots. The cookie does not collect any personal data, and any information collected is subject to one-way encryption. | |||
QSI_ActionSetHistory | Persistent | ||
Qualtrics | |||
_fs_lua | FullStory, Inc | Persistent | |
_fs_uid | FullStory, Inc | Persistent | |
_fs_tab_id | FullStory, Inc | Session | |
QSI_HistorySession | Session | ||
Qualtrics | |||
QSI_History | Session | ||
Qualtrics | |||
_cfuvid | .hubspot.com .hsforms.com | HubSpot | Session |
Used by Cloudflare WAF to distinguish individual users who share the same IP address and apply rate limits | |||
_cfuvid | .hsforms.com | HubSpot | Session |
Used by Cloudflare WAF to distinguish individual users who share the same IP address and apply rate limits | |||
__cf_bm | .hsforms.com | Cloudflare, Inc. | 1 hour |
The __cf_bm cookie supports Cloudflare Bot Management by managing incoming traffic that matches criteria associated with bots. The cookie does not collect any personal data, and any information collected is subject to one-way encryption. | |||
_ga_ | .omega.com | 400 days | |
Contains a unique identifier used by Google Analytics 4 to determine that two distinct hits belong to the same user across browsing sessions. | |||
_ga | .omega.com | 400 days | |
Contains a unique identifier used by Google Analytics to determine that two distinct hits belong to the same user across browsing sessions. | |||
__cf_bm | .zoominfo.com | Cloudflare, Inc. | 1 hour |
The __cf_bm cookie supports Cloudflare Bot Management by managing incoming traffic that matches criteria associated with bots. The cookie does not collect any personal data, and any information collected is subject to one-way encryption. | |||
QSI_HistorySession | www.omega.com | Session | |
Qualtrics | |||
MR | .bat.bing.com | Microsoft | 7 days |
Used by Microsoft Clarity to indicate whether to refresh MUID. |
Marketing cookies
Marketing cookies are used to track visitors across websites to allow publishers to display relevant and engaging advertisements. By enabling marketing cookies, you grant permission for personalized advertising across various platforms.
Name | Hostname | Vendor | Expiry |
---|---|---|---|
_gcl_au | .omega.com | Google Advertising Products | 90 days |
Used by Google AdSense to understand user interaction with the website by generating analytical data. | |||
MUID | .bing.com | Microsoft | 390 days |
Microsoft User Identifier tracking cookie used by Bing Ads. It can be set by embedded microsoft scripts. Widely believed to sync across many different Microsoft domains, allowing user tracking. | |||
MSPTC | .bing.com | Microsoft | 390 days |
_zitok | .www.omega.com | 365 days | |
IDE | .doubleclick.net | Google Advertising Products | 390 days |
Used by Google's DoubleClick to serve targeted advertisements that are relevant to users across the web. Targeted advertisements may be displayed to users based on previous visits to a website. These cookies measure the conversion rate of ads presented to the user. | |||
_uetsid | .omega.com | Microsoft | 1 day |
This is a cookie utilised by Microsoft Bing Ads and is a tracking cookie. It allows us to engage with a user that has previously visited our website. | |||
_uetvid | .omega.com | Microsoft | 390 days |
This is a cookie utilised by Microsoft Bing Ads and is a tracking cookie. It allows us to engage with a user that has previously visited our website. | |||
_uetsid | Microsoft | Persistent | |
This is a cookie utilised by Microsoft Bing Ads and is a tracking cookie. It allows us to engage with a user that has previously visited our website. | |||
_uetsid_exp | Microsoft | Persistent | |
This is a cookie utilised by Microsoft Bing Ads and is a tracking cookie. It allows us to engage with a user that has previously visited our website. | |||
_uetvid | Microsoft | Persistent | |
This is a cookie utilised by Microsoft Bing Ads and is a tracking cookie. It allows us to engage with a user that has previously visited our website. | |||
_uetvid_exp | Microsoft | Persistent | |
This is a cookie utilised by Microsoft Bing Ads and is a tracking cookie. It allows us to engage with a user that has previously visited our website. | |||
ar_debug | .googleadservices.com | 90 days | |
Enable/disable attribution report debugging. Attribution reporting is a Google Privacy Sandbox feature to measure conversions without third-party cookies. |
Other cookies
The cookies in this category have not yet been categorized and the purpose may be unknown at this time.
Name | Hostname | Vendor | Expiry |
---|---|---|---|
_boomr_akamaiXhrRetry | Akamai Technologies Inc. | Persistent | |
Bloomreach |