Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $1,142.50 |
10-24 | $1,085.38 |
25-49 | $1,062.53 |
50-99 | $1,016.83 |
100-199 | $993.98 |
200+ | $971.13 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model Type | Model No. | Cutout Dimensions mm (in) | Designed For |
Rectangular Connectors | CP-1 | 8.1 x 16.8 (.318 x .661) | SMP, SMPW |
CP-2 | 9.5.1 x 16.7 (.375 x .656) | NMP | |
CP-3 | 13.5 x 26.2 (.531 x 1.031) | OST, OGP NOX, OSTW | |
CP-4 | 13.1 x 36.8 (.516 x 1.450) | OTP | |
CP-5 | 16.1 x 30.4 (.635 x 1.195) | JP, SPJ, UPJ | |
CP-6 | 16.1 x 41.4 (.635 x 1.630) | TPJ | |
CP-7 | 16.4 x 26 (.646 x 1.024) | NHX | |
CP-8 | 9.9 x 19.4 (.390 x .765) | SHX | |
DIN Size Panel Punches | DPP-1 | 22.2 x 45 (.874 x 1.772) | 1/32 DIN |
DPP-2 | 22.2 x 68 (.874 x 2.677) | 3/64 DIN | |
DPP-3 | 22.2 x 92 (.874 x 3.622) | 1/16 DIN | |
DPP-4 | 45 x 45 (1.772 x 1.772) | 1/16 DIN Square | |
DPP-5 | 45 x 92 (1.772 x 3.622) | 1/8 DIN | |
DPP-6 | 92 x 92 (3.622 x 3.622) | 1/4 DIN | |
Round Connectors | RHS-43 | 43 (1 11/16) Diameter | CN77R3 & R5 Panel Meters |
RHP-58 | 15.87 (.625) Diameter | RMJ | |
RHP-78 | 22.22 (.875) Diameter | RSJ | |
RHS-58 | 15.87 (.625) Diameter | RMJ | |
RHS-78 | 22.22 (.875) Diameter | RSJ | |
RS-58 | 15.87 (.625) Diameter | RMJ | |
RS-78 | 22.22 (.875) Diameter | RSJ |